比較 0
教學影片
台灣 | 中文(繁體)
您現在可比較 6 之 項產品

適用於時間監控的 PNOZsigma 安全繼電器

應用選項 PNOZsigma 安全繼電器

安全繼電器 PNOZsigma

安全繼電器 PNOZ s5 和 PNOZ s9 可當作計時繼電器使用,用於監控緊急停止、安全閘門或光柵。計時繼電器 PNOZ s5 為基本裝置,具備斷電功能。安全繼電器 PNOZ s9 可當作延遲斷電、延遲通電或脈衝計時繼電器使用,也可作為延遲或即時接點擴充,與基本裝置連接。

  • PNOZ s5:1/2 通道佈線、延遲斷電、符合 EN 60947-5-1、EN 60204-1
  • PNOZ s9:1 通道佈線、延遲斷電、延遲通電、脈衝,可作為基本裝置或接點擴充使用
篩選
產品
產品料號
產品說明
選項
價格
數量/供貨情況

PNOZ s5 24VDC 2 n/o 2 n/o t

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 2 N/O, 2 N/O (t = 0 - 300s), 1 semiconductor UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s9 24VDC 3 n/o 1 n/c t

PNOZsmart Safety relay (standalone). Inputs: 1-channel wiring possible Outputs: 3 N/O, 1 N/C (t = 0-300 s). UB 24 V DC, width: 17.5 mm, plug-in terminals of screw type. Contact block and timer for contact expansion in connection with safety-related control components or sequence of a safety-related time function (delay-on energisation, delay-on de-energisation, pulsing).

配件 比較 下載

PNOZ s5 48-240VACDC 2 n/o 2 n/o t

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts Outputs: 2 N/O, 2 N/O (t = 0 - 300s), 1 semiconductor UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s5 C 24VDC 2 n/o 2 n/o t

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts Outputs: 2 N/O, 2 N/O (t = 0 - 300s), 1 semiconductor UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s9 C 24VDC 3 n/o 1 n/c t

PNOZsigma Safety relay (standalone). Inputs: Single-channel wiring. Outputs: 3 N/O, 1 N/C (t = 0 - 300 s). UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals. Contact block and timer for contact expansion in connection with safety-related control components or sequence of a safety-related time function (delay-on energisation, delay-on de-energisation, pulsing).

配件 比較 下載

PNOZ s5 C 48-240VACDC 2 n/o 2 n/o t

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 2 N/O, 2 N/O (t = 0 - 300s), 1 semiconductor, UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s5 C 24VDC 2 n/o 2 n/o t coated

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 2 N/O, 2 N/O (t = 0 - 300s) 1 semiconductor UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates. Varnished version.

配件 比較 下載

PNOZ s9 C 24VDC 3 n/o t 1 n/c t coated

PNOZsigma Safety relay (standalone). Inputs: 1-channel wiring. Outputs: 3 N/O, 1 N/C (t = 0 - 300 s). UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals. Contact block and timer for contact expansion in connection with safety-related control components, or sequence of a safety-related time function (delay-on energisation, delay-on de-energisation, pulsing). Varnished version.

配件 比較 下載

PNOZ s9 C (10 pcs.)

PNOZsigma Safety relay (standalone). Inputs: 1-channel wiring. Outputs: 3 N/O, 1 N/C (t = 0 - 300 s). UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals. Contact block and timer for contact expansion in connection with safety-related control components, or sequence of a safety-related time function (delay-on energisation, delay-on de-energisation, pulsing). PU = 10 pieces.

比較 下載

下載

資料載入時,請等待

資料載入時,請等待

技術支援

電話號碼: +886 2 2570 0068
電子郵件: info@pilz.tw