比較 0
教學影片
台灣 | 中文(繁體)
您現在可比較 6 之 項產品

用於 E-STOP、安全閘門、安全光柵的 PNOZsigma 安全繼電器

安全繼電器 PNOZ s1 和 PNOZ s2 d 適用於監控 E-STOP 和安全閘門。PNOZ s3、PNOZ s4 和 PNOZ s4.1 裝置也可用來監控 E-STOP 和安全閘門,這些裝置的應用範圍還包括監控光柵。在工廠設備和機械的應用中,每個安全功能使用一個 PNOZsimga 安全繼電器。下方為您提供個別裝置的應用選項一覽。

類型 PNOZ s1 PNOZ s2 PNOZ s3 PNOZ s4 PNOZ s4.1
緊急停止
安全閘門
光柵    
效能等級 (PL) c e e e e
安全完整性等級 (SIL) CL 2 3 3 3 3
輸出接點 (安全) 2 3 2 3 3
寬度 (mm) 12.5 17.5 17.5 22.5 22.5
特殊認證 - - - - 燃燒器控制/
燃燒器管理 EN 50156-1

 

安全繼電器 PNOZsigma

適用於特殊應用的繼電器

PNOZ s4.1 的安全燃燒功能

PNOZ s4.1 具備三個安全接點及多種安全接點。安全繼電器經過認證,可用於燃燒器控制。它已被證明符合熔爐電氣設備的 EN50156-1 標準,且符合應用設計及安裝的標準。

PNOZ s4.1
篩選
產品
產品料號
產品說明
選項
價格
數量/供貨情況

PNOZ s1 24VDC 2 n/o

PNOZsigma Safety relay (standalone). Inputs: 1-channel wiring. Outputs: 2 N/O, 1 semiconductor. UB 24 V DC, width: 12.5 mm. Plug-in terminals of screw type Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s2 24VDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: Single-channel wiring Outputs: 3 N/O, 1 N/C, 1 semiconductor. UB 24 V DC, width: 17.5 mm. Plug-in terminals of screw type Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s3 24VDC 2 n/o

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 2 N/O, 1 semiconductor. UB 24 V DC, width: 17.5 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s4 24VDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 1 semiconductor. UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s4.1 24VDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts Outputs: 3 N/O, 1 N/C, 1 semiconductor UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s4 48-240VACDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts Outputs: 3 N/O, 1 N/C, 1 semiconductor UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s4.1 48-240VACDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 1 semiconductor UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s1 C 24VDC 2 n/o

PNOZsigma Safety relay (standalone). Inputs: Single-channel wiring. Outputs: 2 N/O, 1 semiconductor UB 24 V DC, width: 12.5 mm, plug-in spring-loaded terminals Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s2 C 24VDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: Single-channel wiring. Outputs: 3 N/O, 1 N/C, 1 semiconductor UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s3 C 24VDC 2 n/o

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 2 N/O, 1 semiconductor, UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s4 C 24VDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 1 semiconductor, UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s4.1 C 24VDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 2 N/O, 1 N/C, 1 semiconductor, UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s4 C 48-240VACDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 1 semiconductor, UB 48 - 240 V DC/DC, width: 22.5 mm, plug-in terminals of cage clamp technology. Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s4.1 C 48-240VACDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 1 semiconductor, UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s4 C 24VDC 3 n/o 1 n/c coated

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 1 semiconductor UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

配件 比較 下載

PNOZ s4 C (10pcs.)

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 1 semiconductor, UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates. PU = 10 pieces.

比較 下載

PNOZ s4 (10pcs.)

PNOZsigma Safety relay (standalone). Inputs: 1-/2-channel wiring with/ without detection of shorts across contacts Outputs: 3 N/O, 1 N/C, 1 semiconductor. UB 24V DC, width: 22.5 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates. PU = 10 pieces.

比較 下載

下載

資料載入時,請等待

資料載入時,請等待

技術支援

電話號碼: +886 2 2570 0068
電子郵件: info@pilz.tw