您的意見將幫助本公司改善網路商店,為您的福利進行網路商店優化。感謝您抽出寶貴的時間支持我們。
1顆星:不滿意, 5顆星:很滿意
我們需要以下資料以便與您聯絡
您目前是在 全球Pilz皮爾磁 請選擇您的語言或國家
資料載入時,請等待
產品比較表
安全繼電器PNOZ X -急停、安全閘門、光柵 - 技術特色
安全繼電器 PNOZ X 可監控像是 E-STOP、安全閘門、光柵和光幕等功能。每個安全功能都會使用一個 PNOZ 安全繼電器。
Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 6 N/O, 4 N/C UB 24 V DC, width: 90 mm, integral screw terminals, Safety gate monitors, simultaneity monitoring approx. 4 s.
Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 6 N/O, 4 N/C UB 24 V AC, width: 90 mm, integral screw terminals, Safety gate monitors, simultaneity monitoring approx. 4 s.
Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 6 N/O, 4 N/C UB 110 V AC, width: 90 mm, integral screw terminals, Safety gate monitors, simultaneity monitoring approx. 4 s.
Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 6 N/O, 4 N/C UB 230 V AC, width: 90 mm, integral screw terminals, Safety gate monitors, simultaneity monitoring approx. 4 s.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 6 N/O, 4 N/C UB 24 V AC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 6 N/O, 4 N/C. UB 48 V AC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 6 N/O, 4 N/C UB 110 - 120 V AC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 6 N/O, 4 N/C UB 230 - 240 V AC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 6 N/O, 4 N/C UB 24 V DC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 2 N/O delayed UB -24 V DC (Japan), width: 112.5 mm, integral screw terminals, Monitoring E-STOP, safety gates with two freely selectable delay-on de-energisation contacts, 12 stages from 0 - 20/0 - 3 s.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 3 N/O, 1 N/C, 2 N/O delayed UB 24 V DC, width: 112.5 mm, integral screw terminals, Monitoring E-STOP, safety gates with two freely selectable delay-on de-energisation contacts, 12 stages from 0 - 20/0 - 3 s.
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 48 V AC, width: 22.5 mm, integral screwterminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 3 N/O, 1 N/C, 1 N/O, 1 semiconductor. Automatic/manual reset UB 24 V DC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 1 N/O, 1 N/C. Automatic/manual reset UB 24 V AC/DC, width: 22.5 mm, integralscrew terminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 110 V AC, width: 22.5 mm, integral screwterminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 115 V AC, width: 22.5 mm, integral screwterminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 120 V AC, width: 22.5 mm, integral screwterminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 230 V AC, width: 22.5 mm, integral screwterminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 240 V AC, width: 22.5 mm, integral screwterminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 42 V AC, width: 22.5 mm, integral screwterminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 2 N/O. Automatic/manual start UB 24 V AC/DC, width: 22.5 mm, integral screwterminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 7 N/O, 1 N/C, 2 semiconductor. Automatic/monitored start UB 24 V AC/24 V DC, width: 90 mm, integral screw terminals, E-STOP, safety gates.
Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 7 N/O, 1 N/C, 2 semiconductor. Automatic/monitored start UB 42 V AC/24 V DC, width: 90 mm, integralscrew terminals, Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 7 N/O, 1 N/C, 2 semiconductor. Automatic/monitored start UB 48 V AC/24 V DC, width: 90 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.
Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 7 N/O, 1 N/C, 2 semiconductor. Automatic/monitored start UB 110 - 120 V AC/24 V DC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.
電話號碼: +886 2 2570 0068 電子郵件: info@pilz.tw