text.skipToContent text.skipToNavigation
關閉 

皮爾磁全球



請選擇國家
選擇您的國家以獲得國家相關內容
找到 9 產品
PMCprimo DriveP.12/CC0/3/0/0/208-480VAC
8176723
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

根據要求
PMCprimo DriveP.12/CD0/2/0/0/208-480VAC
8176743
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

根據要求
PMCprimo DriveP.03/CC0/2/0/0/208-480VAC
8176730
Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS; Software option ...

根據要求
PMCprimo DriveP.06/CC0/2/0/0/208-480VAC
8176725
Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Software option: ...

根據要求
PMCprimo DriveP.12/CC0/2/0/0/208-480VAC
8176742
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

根據要求
PMCprimo DriveP.06/CD0/2/0/0/208-480VAC
8176744
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

根據要求
PMCprimo DriveP.03/CC0/3/0/0/208-480VAC
8176722
Drive-based motion control system With expansion card PMCprimo C2; Standard bus system: Configurable CANopen/ Profibus; ...

根據要求
PMCprimo DriveP.12/CC0/5/0/0/208-480VAC
8176741
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

根據要求
PMCprimo DriveP.01/CC0/4/0/0/208-480VAC
8176724
Drive-based motion control system With expansion card PMCprimo C2; Standard bus system: CANopen/CANopen set; Software op ...

根據要求

儲存購物籃

建立新訂單或安排單獨報價

選擇預期用途