Jämför 0
Instruktionsvideor
Sverige | svenska
Du jämför nu av 6 produkter

Advanced ljusridå PSENopt 2HA - tekniska egenskaper

Advanced ljusridå typ 2, handskydd kan användas i tillämpningar upp till PL c, även för muting, blanking och kaskadkoppling.

Filter
Produkter
Produktnr.
beskrivning
Alternativ
Pris
Kvantitet/Tillgänglighet

PSEN op2H-A-30-045/1

Safety light barrier, type 2, PL c, hand protection (resolution 30mm) Protected field height 450 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

PSEN op2H-A-30-075/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 750 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

PSEN op2H-A-30-150/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1500 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

PSEN op2H-A-30-060/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 600 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

PSEN op2H-A-30-030/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 300 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

PSEN op2H-A-30-105/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1050 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

PSEN op2H-A-30-120/1

Safety light barrier, type 2, PL c, hand protection (resolution 30mm) Protected field height 1200 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

PSEN op2H-A-30-135/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1350 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

PSEN op2H-A-30-090/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 900 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

PSEN op2H-A-30-180/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1800 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

PSEN op2H-A-30-165/1

Safety light barrier, type, 2 PL c, hand protection (resolution 30 mm) Protected field height 1650 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Tillbehör Jämför Nedladdning

Nedladdning

Vänta medan data läses in

Vänta medan data läses in

Teknisk support

Telefon: +46 300 13990 / +45 74436332
E-post: pilz@pilz.dk