PMCprotego D.03/010/0/0/2/208-480VAC
Статья о поэтапном выводе из эксплуатации
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA
Integral brake resistor Further hardware options: Expansion card
PosI/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
по запросу