Su texto de búsqueda contenía "PMCtendo DD4.10/162/230-480vac"
8177502
GTIN: 4046548102277
Mo = 16,0Nm; Io = 10,0A;
UN = 400V; nN = 3000min-1;
Jmot = 13,9 kgcm2;
Encoder EQN 1135 EnDat2.2 multiturn;
with brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177093
GTIN: 4046548095777
Mo = 0,95Nm Io = 2,02A
UN = 400V nN = 3000min-1
Jmot = 0,376 kgcm2
resolver
with brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177084
GTIN: 4046548091724
Mo = 1,68Nm Io = 1,67A
UN = 400V nN = 3000min-1
Jmot = 0,476 kgcm2
Encoder ECI 1118 EnDat2.2 singleturn;
with brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177503
GTIN: 4046548102314
Mo = 3.0 Nm; Io = 2.88 A; UN = 400 V; nN = 3000 min-1; Jmot = 0.93
kgcm2; Encoder ECI 1118 EnDat2.2 single-turn; without brake; Option:
with featherkey;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177508
GTIN: 4046548105377
Mo = 8.3 Nm Io = 8.0 A UN = 400 V nN = 3000 min-1 Jmot = 10.243 kgcm2
Encoder ECI 1118 EnDat2.2 single-turn; with brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177509
GTIN: 4046548105476
Mo = 8.40 Nm; Io = 9.78 A; UN = 400 V; nN = 6000 min-1;
Jmot = 3.546 kgcm2; Encoder EQN 1135 EnDat2.2 multiturn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177511
GTIN: 4046548106305
Mo = 4,9Nm; Io = 7,43A; UN = 400V; nN = 6000min-1; Jmot = 2,196 kgcm2;
Encoder ECI 1118 EnDat2.2 singleturn; with brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177514
GTIN: 4046548110821
Mo = 16,0Nm; Io = 10,0A;
UN = 400V; nN = 3000min-1;
Jmot = 13,9 kgcm2;
Encoder EQN 1135 EnDat2.2 multiturn;
with brake; shaft end with feather key.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177515
GTIN: 4046548110838
Mo = 8.0 Nm; Io = 5.76 A; UN = 400 V; nN = 3000 min-1; Jmot = 5.2 kgcm2;
Encoder EQN 1135 EnDat2.2 multiturn; without brake.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177517
GTIN: 4046548112306
Mo = 2.19 Nm; Io = 1.71 A; UN = 400 V; nN = 3000 min-1; Jmot = 0.40
kgcm2; Encoder ECI 1118 EnDat2.2 singleturn; without brake; Option: with
featherkey.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177518
GTIN: 4046548112313
Mo = 2.25 Nm; Io = 3.55 A; UN = 400 V; nN = 6000 min-1; Jmot = 0.586
kgcm2; Encoder ECI 1118 EnDat2.2 singleturn; with brake; Option: with
featherkey.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177512
GTIN: 4046548110371
Mo = 3.0 Nm; Io = 2.88 A; UN = 400 V; nN = 3000 min-1; Jmot = 0.93
kgcm2; Encoder EQN 1135 EnDat2.2 multiturn; without brake;
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
8177516
GTIN: 4046548111248
Mo = 3.0 Nm; Io = 2.88 A; UN = 400 V; nN = 3000 min-1; Jmot = 1.122
kgcm2; Encoder EQN 1135 EnDat2.2 multiturn; with brake; Option: with
featherkey.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
680150
GTIN: 4046548076912
Card can be used in PMCtendo DD5 & PMCprotego D.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
773874
GTIN: 4046548048063
Кабель адаптера для устройства контроля скорости, разъем RJ45 и15-контактный разъем для подключения
энкодера, для PNOZ msXp и PNOZ s30, 2,5 м, для PMCtendo.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
840760
GTIN: 4046548078381
Термисторное реле для защиты от перегрева
двигателей, генераторов и т. д., 2 вспомогательных контакта, 2переключающих контакта, ширина =
22,5 мм, UB = 230 В пер. тока.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
840415
GTIN: 4046548078190
Термисторное реле для защиты от перегрева
двигателей, генераторов и т. д., 2 вспомогательных контакта, 2переключающих контакта, ширина =
22,5 мм, UB = 230 В пер. тока.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
570006
GTIN: 4046548052381
Механическое устройство блокировки защитного ограждения со стандартнымисполнительным механизмом,
механизм блокировки: пружинный: 1500 Н, контакты: 2 Н/Р, 2 Н/З,
напряжение питания: 110-230 В перем. тока.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
570007
GTIN: 4046548052398
Механическое устройство блокировки защитного ограждения с радиальнымисполнительным механизмом,
механизм блокировки: пружинный: 1500 Н, контакты: 2 Н/Р, 2 Н/З,
напряжение питания: 110-230 В перем. тока.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido
774056
GTIN: 4046548012330
Защитное реле (автономное), входы: одноканальные,
выходы: 2 Н/Р, запуск автоматически/вручную, напряжение питания: 230 Вперем. тока, ширина: 22,5
мм, встроенные винтовые клеммы, контроль аварийного останова, защитныхограждений.
Bajo pedido
Disponible en breve
Disponible en stock
Bajo pedido