Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PNOZ s Set2screw terminals 45mm"
Did you mean: PNOZ s setscrew terminals 4smx?
Protective cap for compact break PKB and the P-93 housing, suitable for
protection against unauthorised manipulation, 45 mm wide, content: 20
protective caps per packaging unit.
On request
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 VAC/DC,
UMmax = 690 V, width: 45 mm, standstill monitor, coated version.
On request
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 VAC/DC,
UMmax = 690 V, width: 45 mm, standstill monitor.
On request
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.0075 - 0.5 V
AC/DC, UMmax = 690 V, width: 45 mm, standstill monitor.
On request
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.12 - 3 V AC/DC,
UMmax = 690 V, width: 45 mm, standstill monitor.
On request
Safety relay (standalone), inputs: Measuring inputs 1/3-phase
motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V,
switching threshold 20 - 500 mV, width 45 mm, plug-in spring-loadedterminals,
standstill monitor, EMC voltage created
during motor rundown.
On request
Safety relay (standalone), inputs: Measuring inputs 1/3-phase
motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V,
switching threshold 7.5 - 500 mV, width: 45 mm, plug-in spring-loadedterminals,
standstill monitor, the device monitors the EMC voltage created during
motor rundown.
On request
PLID d1
Phase-out article
PNOZ, accessories, safe line inspection of a 2-wire line for
short circuit, short across contacts and open circuit, test pulse signalinput for
evaluation device PNOZ e8.1p, manual test with 1N/O contact,
continuous test with 1N/C, maximum cable length 3000 m,
version with screw terminal.
On request
PLID d1 C
Phase-out article
PNOZ, accessories, safe line inspection of a 2-wire line for
short circuit, short across contacts and open circuit, test pulse signalinput for
evaluation device PNOZ e8.1p, manual test with 1N/O contact,
continuous test with 1N/C, maximum cable length 3000 m,
version with spring-loaded terminal.
On request
Adhesive seal for myPNOZ as protection against manipulation of the
rotary switch settings
On request
Connector for connecting myPNOZ modules, PU=10 pcs.
On request
SmartCard Commander Pack, incl. SIM card adapter.
On request
SmartCard Commander Pack, incl. SIM card adapter and PNOZsigma Chipcard
Reader.
On request
USB memory, 512 MB, for PNOZ m B1, base unit PNOZmulti 2.
On request
Licence PNOZsigma Configurator, for configuring the PNOZ s30,
no time limit, licence is bound to a workplace.
On request
Licence PNOZsigma Configurator, for configuring the PNOZ s30, time
limited to 1 year, licence is bound to a workplace.
On request
Extension 40 mm of the escape release for safety gate system PSEN
me5.
On request
S-mounting bracket, installation of article no.: Z9000062
On request
Silicon cap for PITreader (S) card [402320] as a spare part.
On request
Accessories PSENopt, Y-cable with connector straight M12 for PSEN op4B-T/S/L
light guard
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer