Сравнить 0
Видеоруководства
Россия | русский
У Вас сейчас из 6 продуктов в сравнении

Световые завесы Slimline Тип 4 для защиты пальцев идеально подходят для областей применения, где пространство сильно ограничено и установлен уровень безопасности вплоть до PL е. Функция каскадного подключения без мертвых зон является частью новейших функциональных возможностей.

Номер артикула Описание
631160

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631157

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631150

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 720 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631146

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 480 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631144

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 420 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631155

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 960 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631147

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 540 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631142

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631141

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 210 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631152

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 780 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631153

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 840 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631149

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 660 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631151

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631143

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 360 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631154

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631140

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 150 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631158

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1080 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631159

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1140 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631156

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1020 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631145

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

631148

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Загрузка

Подождите, пока загрузятся данные

Подождите, пока загрузятся данные

Техническая поддержка

Телефон: +7 495 665 4993
Эл. почта: pilz@pilzrussia.ru