Сравнить 0
Видеоруководства
Россия | русский
У Вас сейчас из 6 продуктов в сравнении

Световые завесы Slimline Тип 4 для защиты пальцев идеально подходят для областей применения, где пространство сильно ограничено и установлен уровень безопасности вплоть до PL е. Функция каскадного подключения без мертвых зон является частью новейших функциональных возможностей.

Filter
Продукты
Номер артикула
Описание
Опции
Цена
Количество/Наличие

PSEN op4F-SL-14-120/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-105/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-072/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 720 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-048/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 480 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-042/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 420 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-096/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 960 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-054/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 540 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-030/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-021/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 210 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-078/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 780 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-084/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 840 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-066/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 660 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-075/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-036/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 360 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-090/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-015/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 150 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-108/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1080 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-114/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1140 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-102/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 1020 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-045/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

PSEN op4F-SL-14-060/1

Safety light barrier, type 4 ,PL e, finger protection (resolution 14 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Сравнить Загрузка

Загрузка

Подождите, пока загрузятся данные

Подождите, пока загрузятся данные

Техническая поддержка

Телефон: +7 495 665 4993
Эл. почта: pilz@pilzrussia.ru