Сравнить 0
Видеоруководства
Россия | русский
У Вас сейчас из 6 продуктов в сравнении

Усовершенствованные световые завесы PSENopt 4FA — Технические характеристики

Усовершенствованный Тип 4 световых завес для защиты пальцев рук можно использовать в условиях применения вплоть до уровня безопасности PL e, а также для блокировки, гашения и каскадного подключения.

Filter
Продукты
Номер артикула
Описание
Опции
Цена
Количество/Наличие

PSEN op4F-A-14-030/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 300 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol. receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

PSEN op4F-A-14-120/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

PSEN op4F-A-14-135/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 1350 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

PSEN op4F-A-14-165/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 1650 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

PSEN op4F-A-14-090/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 900 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

PSEN op4F-A-14-150/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 1500 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

PSEN op4F-A-14-060/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 600 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

PSEN op4F-A-14-105/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

PSEN op4F-A-14-045/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 450 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

PSEN op4F-A-14-075/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 750 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

PSEN op4F-A-14-180/1

Safety light curtain type 4, PL e Finger protection (resolution 14 mm), protected field height 1800 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Дополнительные компоненты Сравнить Загрузка

Загрузка

Подождите, пока загрузятся данные

Подождите, пока загрузятся данные

Техническая поддержка

Телефон: +7 495 665 4993
Эл. почта: pilz@pilzrussia.ru