Fechar
Pilz International
Selecionar um país
Selecione seu país para obter o conteúdo nacional
Technical data at 3 x 400 V AC: Continuous output current:
3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA In ...
A pedido
servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
A pedido
Servoamplificador, dados técnicos a 3 x 400 V CA: Corrente de saídacontínua: 20
A, Imáx (5 seg) = 40 A, consumo de energ ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
14 A; Imax (5 s) = 28 A; Power consumption i ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
20 A; Imax (5 s) = 40 A; Power consumption i ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
14 A; Imax (5 s) = 28 A; Power consumption i ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
A pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in ...
A pedido
Servo amplifiers Technical data at 3 x 230 V AC: Continuous output
current:
3 A; Imax (5 s) = 9 A; Power consumption in ...
A pedido
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 4.5 A; Power consumption ...
A pedido
Servo amplifiers Technical data at 3 x 230 V AC: Continuous output
current:
6 A; Imax (5 s) = 15 A; Power consumption in ...
A pedido
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output
current:
4 A, Imax (5 s) = 7.5A Power consumption in ...
A pedido
Os seguintes produtos foram adicionados ao seu carrinho de compras
Salvar a cesta de compras
Crie um novo pedido ou solicite a criação de uma oferta individual.