Cerrar
Estás en el sitio web internacional de Pilz
Seleccionar un país
Seleccione su país para acceder a contenidos nacionales
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in ...
Bajo pedido
Servoamplificador, datos téc. para 3 x 400 V AC: Corriente de salidapermanente: 6 A,
Imáx (5 s) = 12 A, consumo de energ ...
Bajo pedido
Servo amplifiers
Technical Details
at 3 x 230 V AC supply voltage:
Permanent output current: 3 A;
Imax (5 sec.) = 9 A;
P ...
Bajo pedido
Servo amplifiers
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 4 A;
Imax (5 sec.) = 7,5 A; ...
Bajo pedido
Technical data at 3 x 400 V AC: Continuous output current:
3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA In ...
Bajo pedido
servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
Bajo pedido
Servoamplificador, datos téc. para 3 x 400 V AC: Corriente de salidapermanente: 20
A, Imáx (5 s) = 40 A, consumo de ener ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
14 A; Imax (5 s) = 28 A; Power consumption i ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
20 A; Imax (5 s) = 40 A; Power consumption i ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
14 A; Imax (5 s) = 28 A; Power consumption i ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
Bajo pedido
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
Bajo pedido
Añadir
Guardar cesta de compra
Cree un pedido nuevo o solicite una oferta personalizada.