Compare 0
Vídeo tutorial
Brasil | português
Você tem agora of 6 produtos para comparar

Sistemas seguros de porta de proteção PSENsgate — Características técnicas

Combinação de monitoramento seguro de porta de proteção, trava de segurança e controles selecionáveis


Unit = unidade composta por chave e atuador

Filtro
Descrição
Opções
Preço
Quantidade/Disponibilidade

PSEN sg2 cover 2pieces

Cover bolt mechanics, yellow (spare part/2 pieces).

Compare Download

PSEN sg2c Set spring loaded terminals

Connector set for safety gate system PSEN sg2c in spring force version with union nut and cable strain relief for cable screw connection. (Spare part).

Compare Download

PSEN sg2c-3LPE switch

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Pushbutton for accessing & interlocking the safety gate. 3. E-STOP pushbutton Delivery scope: Sensing device with pushbuttons (spare part).

Acessórios Compare Download

PSEN sg2c-3LPS switch

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Pushbutton for accessing & interlocking the safety gate 3. Section stop pushbutton Delivery scope: Sensing device with pushbuttons (spare part).

Acessórios Compare Download

PSEN sg2c-3LPC switch

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Pushbutton for accessing & interlocking the safety gate. 3. Blind cover. Delivery scope: Sensing device with pushbuttons (spare part).

Acessórios Compare Download

PSEN sg2c-3LBS unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Key switch for accessing & interlocking the safety gate 3 Section stop pushbutton. Delivery scope: Sensing device with pushbuttons incl. colour caps and escape release bar and actuator for right or left hinged doors.

Acessórios Compare Download

PSEN sg2c-3LBS switch

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Key switch for accessing & interlocking the safety gate 3. Section stop pushbutton.

Acessórios Compare Download

PSEN sg2c-3LBE unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Key switch for accessing & interlocking the safety gate 3. E-STOP pushbutton Delivery scope: Sensing device with pushbuttons incl. colour caps and escape release bar and actuator for right or left hinged gates.

Acessórios Compare Download

PSEN sg2c-3LPE unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Pushbutton for accessing & interlocking the safety gate. 3. E-STOP pushbutton Delivery scope: Sensing device with pushbuttons incl. colour caps and escape release bar and actuator for right or left hinged gates.

Acessórios Compare Download

PSEN sg2c-5LPLLE unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. Consisting of 5 pushbuttons: 1. Illuminated pushbutton for activating the safety gate; 2. Pushbutton for accessing & interlocking the safety gate; 3. Illuminated pushbutton; 4. Illuminated pushbutton; 5. E-STOP pushbutton Delivery scope: Sensing device with pushbuttons incl. colour caps and Escape release bar and actuator for right or left.

Acessórios Compare Download

PSEN sg2c-3LBE switch

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Key switch for accessing & interlocking the safety gate 3. E-STOP pushbutton Delivery scope: Sensing device with pushbuttons (spare part).

Acessórios Compare Download

PSEN sg2c-5LBLLS unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. Consisting of 5 pushbuttons: 1. Illuminated pushbutton for activating the safety gate; 2. Key button for accessing & interlocking the safety gate; 3. Illuminated pushbutton; 4. Illuminated pushbutton; 5. Section stop pushbutton Delivery scope: Sensing device with pushbuttons incl. colour caps and Escape release bar and actuator for right or left hinged gates.

Acessórios Compare Download

PSEN sg2c-5LBLLS switch

Escape release bar and actuator for right or left hinged gates.

Acessórios Compare Download

PSEN sg2c-5LPKLE-M12/5 unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. Consisting of 5 pushbuttons: 1. Illuminated pushbutton for activating the safety gate; 2. Push button for accessing & interlocking the safety gate; 3. Key switch (3 positions) 4. Illuminated pushbutton; 5. E-STOP pushbutton M12/5 connection with enable switch Delivery scope: Sensing device with pushbuttons incl. colour caps and Escape release bar and actuator for right or left hinged gates.

Acessórios Compare Download

PSEN sg2c-5LPKLE-M12/5 switch

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. Consisting of 5 pushbuttons: 1. Illuminated pushbutton for activating the safety gate; 2. Push button for accessing & interlocking the safety gate; 3. Key switch (3 positions) 4. Illuminated pushbutton; 5. E-STOP pushbutton M12/5 connection with enable switch Delivery scope: Sensing device with pushbuttons (spare part).

Acessórios Compare Download

PSEN sg2c-5LBLLE switch

Safety gate system includes safe interlocking device with guard locking. According to DIN EN60947-5-3. For applications up to SIL CL3 or Ple. Device type: 1. illuminated push button 2. key button 3. illuminated push button 4. illuminated push button 5. E-Stop Scope of delivery: Sensor unit with push buttons (spare)."

Acessórios Compare Download

PSEN sg2c-5LPLLS unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. Consisting of 5 pushbuttons: 1. Illuminated pushbutton for activating the safety gate; 2. Push button for accessing & interlocking the safety gate; 3. Illuminated pushbutton; 4. Illuminated pushbutton; 5. Section stop pushbutton Delivery scope: Sensing device with pushbuttons incl. colour caps and Escape release bar and actuator for right or left hinged gates.

Acessórios Compare Download

PSEN sg2c-5LBLLC unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. Consisting of 5 pushbuttons: 1. Illuminated pushbutton for activating the safety gate; 2. Key button for accessing & interlocking the safety gate; 3. Illuminated pushbutton; 4. Illuminated pushbutton; 5. Blind cover Delivery scope: Sensing device with pushbuttons incl. colour caps and Escape release bar and actuator for right or left hinged gates.

Acessórios Compare Download

PSEN sg2c-5LBLLC switch

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. Consisting of 5 pushbuttons: 1. Illuminated pushbutton for activating the safety gate; 2. Key button for accessing & interlocking the safety gate; 3. Illuminated pushbutton; 4. Illuminated pushbutton; 5. Blind cover Delivery scope: Sensing device with pushbuttons (spare part).

Acessórios Compare Download

PSEN sg2c-3LPC unit

Safety gate system includes safe interlocking device with guard locking. According to DIN EN60947-5-3. For applications up to SIL CL3 or Ple. Device type: 1. illuminated push button 2. push button 3. blind cover Scope of delivery: Sensor unit with push buttons including color covers and escape release pin as well as actuator (bolt) for doors with hinges left or right."

Acessórios Compare Download

PSEN sg2c-3LBC unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Key switch for accessing & interlocking the safety gate. 3. Blind cover. Delivery scope: Sensing device with pushbuttons incl. colour caps and Escape release bar and actuator for right or left hinged gates.

Acessórios Compare Download

PSEN sg2c-3LPS unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Pushbutton for accessing & interlocking the safety gate 3. Section stop pushbutton Delivery scope: Sensing device with pushbuttons incl. colour caps and Escape release bar and actuator for right or left hinged gates.

Acessórios Compare Download

PSEN sg2c-3LBC switch

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Key switch for accessing & interlocking the safety gate. 3. Blind cover. Delivery scope: Sensing device with pushbuttons (spare part).

Acessórios Compare Download

PSEN sg2c-5LPKLC-M12/5 unit

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. Consisting of 5 pushbuttons: 1. Illuminated pushbutton for activating the safety gate; 2. Push switch for accessing & interlocking the safety gate; 3. Key switch (3 positions) 4. Illuminated pushbutton; 5. Blind cover M12/5 connection with enable switch Delivery scope: Sensing device with pushbuttons incl. colour caps and Escape release bar and actuator for right or left hinged gates.

Acessórios Compare Download

PSEN sg2c-5LPLLC switch

Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. Consisting of 5 pushbuttons: 1. Illuminated pushbutton for activating the safety gate; 2. Push button for accessing & interlocking the safety gate; 3. Illuminated pushbutton; 4. Illuminated pushbutton; 5. Blind cover Delivery scope: Sensing device with pushbuttons (spare part).

Acessórios Compare Download