Compare 0
Vídeo tutorial
Brasil | português
Você tem agora of 6 produtos para comparar

Cortinas de luz estreitas do tipo 4, proteção das mãos

Beneficie-se da função de ligação em cascata sem pontos cegos utilizando as cortinas de luz estreitas do tipo 4 para a proteção das mãos em aplicações com condições críticas de espaço até PL e.

Filtro
Descrição
Opções
Preço
Quantidade/Disponibilidade

PSEN op4H-SL-24-015/1

Safety light curtain, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 150 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Acessórios Compare Download

PSEN op4H-SL-24-090/1

Safety light curtain, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Acessórios Compare Download

PSEN op4H-SL-24-120/1

Safety light curtain, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Acessórios Compare Download

PSEN op4H-SL-24-030/1

Safety light curtain, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Acessórios Compare Download

PSEN op4H-SL-24-045/1

Safety light curtain, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Acessórios Compare Download

PSEN op4H-SL-24-060/1

Safety light curtain, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Acessórios Compare Download

PSEN op4H-SL-24-105/1

Safety light curtain, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Acessórios Compare Download

PSEN op4H-SL-24-075/1

Safety light curtain, type 4 ,PL e, hand protection (resolution 24 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Acessórios Compare Download