Compare 0
Vídeo tutorial
Brasil | português
Você tem agora of 6 produtos para comparar

Barreira de luz Advanced PSENopt 4HA - Características técnicas

As barreiras de luz Advanced do tipo 4, proteção das mãos podem ser usadas em aplicações até PL e, até para muting, blanking e ligação em cascata.

Número do produto Descrição
631020

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

631021

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 450 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

631027

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1350 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

631028

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1500 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

631022

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 600 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

631025

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

631023

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 750 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

631026

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

631024

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 900 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

631029

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1650 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

631030

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1800 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

Download

Aguardar um pouco enquanto os dados estão sendo carregados

Aguardar um pouco enquanto os dados estão sendo carregados

Suporte Técnico

Telefone: + 55 11 4942-7028
Email: techsupport@pilz.com.br