Compare 0
Vídeo tutorial
Brasil | português
Você tem agora of 6 produtos para comparar

Sistemas de segurança configuráveis PNOZmulti Módulos de comunicação — Características técnicas

Módulos para a conexão em todos os sistemas de Ethernet e bus de campo convencionais, e com uma interface serial. Os dados são utilizados para visualização/diagnóstico ou para controle. No máximo 1 módulo de bus de campo pode ser ligado ao equipamento básico.

Descrição
Opções
Preço
Quantidade/Disponibilidade

PNOZ mc1p

Configurable safety system PNOZmulti expansion module Communication interface.

Acessórios Compare Download

PNOZ mc1p coated version

Configurable safety system PNOZmulti expansion module for extended environmental conditions, communication interface.

Acessórios Compare Download

PNOZ mc0p Powersupply

Configurable safety system PNOZmulti expansion Power supply 24 V DC.

Acessórios Compare Download

PNOZ mc5p Interbus

Configurable safety system PNOZmulti expansion module Communication module INTERBUS.

Acessórios Compare Download

PNOZ mc7p CC-Link coated version

Configurable safety system PNOZmulti expansion module for extended environmental conditions, communication interface CC-Link.

Acessórios Compare Download

PNOZ mc7p CC-Link

Configurable safety system PNOZmulti expansion module Communication interface CC-Link.

Acessórios Compare Download

PNOZ mc6p CANopen coated version

Configurable safety system PNOZmulti expansion module for extended environmental conditions, communication interface CANopen.

Acessórios Compare Download

PNOZmc5.1p Interbus LWL / Fiberoptic

Configurable safety system PNOZmulti expansion module Communication module INTERBUS FO.

Acessórios Compare Download

PNOZ mc4p DeviceNet coated version

Configurable safety system PNOZmulti expansion module for extended environmental conditions, communication interface DeviceNet.

Acessórios Compare Download

PNOZ mc8p Ethernet IP / Modbus TCP

Configurable safety system PNOZmulti expansion module Communication interface Ethernet/IP, Modbus TCP.

Acessórios Compare Download

PNOZ mc9p Profinet IO

PNOZmulti Fieldbus interface Profinet IO

Acessórios Compare Download

PNOZ mc2p EtherCAT

PNOZmc2p EtherCAT

Compare Download

PNOZ mc3p Profibus 2

Configurable safety system PNOZmulti expansion module Communication module PROFIBUS.

Acessórios Compare Download

PNOZ mc8p coated version

Configurable safety system PNOZmulti expansion module for extended environmental conditions, communication interface EtherNet/IP, Modbus TCP.

Acessórios Compare Download

PNOZ mc6p CANopen 2

Configurable safety system PNOZmulti expansion module Communication interface CANopen.

Acessórios Compare Download

PNOZ mc4p DeviceNet 2

Configurable safety system PNOZmulti expansion module Communication interface DeviceNet.

Acessórios Compare Download

PNOZ mc2.1p EtherCAT 2

Configurable safety system PNOZmulti expansion module Communication interface EtherCAT.

Acessórios Compare Download

PNOZ mc10p SERCOS III

Configurable safety system PNOZmulti expansion module Communication interface Sercos III.

Acessórios Compare Download

PNOZ mc7p CC-Link 2

Configurable safety system PNOZmulti expansion module Communication interface CC-Link.

Acessórios Compare Download

PNOZ mc6.1p CANopen 3

Configurable safety system PNOZmulti expansion module Communication interface CANopen.

Acessórios Compare Download

PNOZ mc12p Powerlink

Configurable safety system PNOZmulti expansion module Communication interface Ethernet POWERLINK.

Acessórios Compare Download