Compare 0
Vídeo tutorial
Brasil | português
Você tem agora of 6 produtos para comparar

Relé de monitoramento PMDsrange – Características técnicas

O relé de monitoramento eletrônico PMDsrange monitora grandezas elétricas, tais como energia elétrica, tensão, potência efetiva, temperatura, isolamento, contato à terra e sequência de fases. A maioria dos aparelhos estão disponíveis em carcaça de formato estreito de 22,5 mm.

Filtro
Descrição
Opções
Preço
Quantidade/Disponibilidade

S1SW P 24-240VACDC UM 0-690VAC/DC

Standstill monitoring for monitoring the standstill of direct-current and three-phase motors 2 auxiliary contacts (C/O); plug-in terminals of screw type, Width: 22.5 mm; UB 24 - 240 V AC/DC.

Acessórios Compare Download

ZUZ 24VDC 24/110/230VAC 2c/o

Voltage monitoring relay for monitoring 1-phase mains is used as a threshold element, monitoring device and control element Measuring voltage is used as supply voltage; 2 auxiliary contacts (C/O); Width: 22.5 mm; UB 24 V DC, 24 V AC, 110 V AC, 230 V AC.

Compare Download

ZUZ-S 42/48/120/240VAC 2c/o

Voltage monitoring relay for monitoring 1-phase mains is used as a threshold element, monitoring device and control element Measuring voltage is used as supply voltage; 2 auxiliary contacts (C/O); Width: 22.5 mm; UB 42 V AC, 48 V AC, 12 V AC, 240 V AC.

Compare Download

S1UM 24VAC/DC UM 0.1-500VAC/DC

Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 - 500 V AC/DC selectable; 0.40 - 400 Hz; Width: 22.5 mm; UB 24 V DC.

Compare Download

S1UM 24VDC UM 0.1-500VAC/DC UP

Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 - 500 V AC/DC selectable; 0.40 - 400 Hz; Measuring inputs are not polarity-sensitive; Width: 22.5 mm; UB 24 V DC.

Compare Download

S1UM 24VAC UM 0.1-500VAC/DC

Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 - 500 V AC/DC selectable; 0.40 - 400 Hz; Width: 22.5 mm; UB 24 V AC.

Compare Download

S1UM 24VAC UM 0.1-500VAC/DC UP

Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 - 500 V AC/DC selectable; 0.40 - 400 Hz; Measuring inputs are not polarity-sensitive; Width: 22.5 mm; UB 24 V AC.

Compare Download

S1UM 42-48VAC UM 0.1-500VAC/DC

Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 -500 V AC/DC selectable; 0.40 - 400 Hz; Width: 22.5 mm; UB 42 - 48 V AC.

Compare Download

S1UM 42-48VAC UM 0.1-500VAC/DC UP

Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 - 500 V AC/DC selectable; 0.40 - 400 Hz; Measuring inputs are not polarity-sensitive; Width: 22.5 mm; UB 42 - 48 V AC.

Compare Download

S1UM 110-130VAC UM 0.1-500VAC/DC

Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 - 500 V AC/DC selectable; 0.40 - 400 Hz; Width: 22.5 mm; UB 110 - 130 V AC.

Compare Download

S1UM 110-130VAC UM 0.1-500VAC/DC UP

Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 - 500 V AC/DC selectable; 0.40 - 400 Hz; Measuring inputs are not polarity-sensitive; Width: 22.5 mm; UB 110 - 130 V AC.

Compare Download

S1UM 230-240VAC UM 0.1-500VAC/DC

Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 - 500 V AC/DC selectable; 0.40 - 400 Hz; Width: 22.5 mm; UB 230 - 240 V AC.

Compare Download

S1UM 230-240VAC UM 0.1-500VAC/DC UP

Voltage monitoring relay for monitoring min. and max. voltage values; 12 measuring ranges 0.1 -500 V AC/DC selectable; 0.40 - 400 Hz; Measuring inputs are not polarity-sensitive; Width: 22.5 mm; UB 230 - 240 V AC.

Compare Download

S1IM 24VDC IM 0.01-15 A

Current monitoring relay for monitoring max. current values; 12 measuring ranges 0.01 - 15 A selectable; 0, 40 - 400 Hz; Width: 22.5 mm; UB 24 V DC.

Compare Download

S1IM 24VAC IM 0.01-15 A

Current monitoring relay for monitoring max. current values; 12 measuring ranges 0.01 - 15 A selectable; 0, 40 - 400 Hz; Width: 22.5 mm; UB 24 V AC.

Compare Download

S1IM 42-48VAC IM 0.01-15 A

Current monitoring relay for monitoring max. current values; 12 measuring ranges 0.01 - 15 A selectable; 0, 40 - 400 Hz; Width: 22.5 mm; UB 42 - 48 V AC.

Compare Download

S1IM 24VDC IM 0.01-15 A UP

Current monitoring relay for monitoring max. current values; Measuring inputs are not polarity-sensitive; 12 measuring ranges 0.01 - 15 A selectable; 0, 40 - 400 Hz; Width: 22.5 mm; UB 24 V DC.

Compare Download

S1IM 110-127VAC IM 0.01-15 A

Current monitoring relay for monitoring max. current values; 12 measuring ranges 0. 01 - 15 A selectable; 0, 40 - 400 Hz; Width: 22.5 mm; UB 110 - 127 V AC.

Compare Download

S1IM 230-240VAC IM 0.01-15 A

Current monitoring relay for monitoring max. current values; 12 measuring ranges 0. 01 - 15 A selectable; 0, 40 - 400 Hz; Width: 22.5 mm; UB 230 - 240 V AC.

Compare Download

S3UM 24VDC UM 42VAC

Voltage monitoring relay for monitoring overvoltage and undervoltage values, and the phase sequence in 3-phase mains; 40 - 400 Hz; Measuring voltage 42 V AC Width: 22.5 mm; UB 24 V DC.

Compare Download

S3UM 24VDC UM 100/110VAC

Voltage monitoring relay for monitoring overvoltage and undervoltage values, and the phase sequence in 3-phase mains; 40 - 400 Hz; Measuring voltage 100/110 V AC Width: 22.5 mm; UB 24 V DC.

Compare Download

S3UM 24VDC UM 100/110VAC H40

Voltage monitoring relay for monitoring overvoltage and undervoltage values, and the phase sequence in 3-phase mains; 40 - 400 Hz; Measuring voltage 100 - 110 V AC Width: 22.5 mm; UB 24 V DC; Hysteresis 40%.

Compare Download

S3UM 24VDC UM 230VAC

Voltage monitoring relay for monitoring overvoltage and undervoltage values, and the phase sequence in 3-phase mains; 40 - 400 Hz; Measuring voltage 230 V AC Width: 22.5 mm; UB 24 V DC.

Compare Download

S3UM 24VDC UM 400/440VAC

Voltage monitoring relay for monitoring overvoltage and undervoltage values, and the phase sequence in 3-phase mains; 40 - 400 Hz; Measuring voltage 400/440 V AC Width: 22.5 mm; UB 24 V DC.

Compare Download

S3UM 24VDC UM 400/440VAC H40

Voltage monitoring relay for monitoring overvoltage and undervoltage values, and the phase sequence in 3-phase mains; 40 - 400 Hz; Measuring voltage 400/440 V AC Width: 22.5 mm; UB 24 V DC; Hysteresis 40 %.

Compare Download