• 3
Znaleziono 67 produktów
PMC DL6B Quick DC-Link isolations end
8C000085
Insulation end sections for the left and right termination of the group, 2 pcs. (SI6 & SC6)

PMC DL6B11 Quick DC-Link > SC/SI6A1&2
8C000087
Rear section module for drive controllers of size 1 or 2: SC6A162, SC6A261, SI6A161, SI6A162, SI6A261 # The quick fasten ...

PMC DL6B12 Quick DC-Link > SI6A2&3
8C000088
Rear section module for drive controllers of size 2 or 3: SI6A262, SI6A361 # The quick fastening clamps for attaching t ...

PMCcable M3/E1C3/010/6Q0/S1
8C000134
Power cable. cable assembled on both sides Crimp connectors <> con.40 round connector 8-pin. No. of wires and cross sect ...

PMCcable FD/G4GB/010/Q25/S1
8C000110
Encoder cable for EnDat 2.1/2.2 digital. Cable assembled on both sides Sub-connector <> con.17 round connector 12-pin. N ...

PMCcable M3/E1C3/015/6Q0/S1
8C000135
Power cable. cable assembled on both sides Crimp connectors <> con.40 round connector 8-pin. No. of wires and cross sect ...

PMCcable M3/E1C3/020/6Q0/S1
8C000136
Power cable. cable assembled on both sides Crimp connectors <> con.40 roundconnector 8-pin. No. of wires and cross secti ...

PMCcable FD/G4GB/2m5/Q25/S1
8C000113
Encoder cable for EnDat 2.1/2.2 digital. Cable assembled on both sides Sub-connector <> con.17 round connector 12-pin. N ...

PMC output choke TEP4020-0RS41 38A
8C000101
Output choke TEP4020-0RS41 from a cable lenght > 50m, maximum of 100m Technical data: Voltage range 3x <480 VAC. Frequen ...

PMCcable FD/G4GB/015/Q25/S1
8C000111
Encoder cable for EnDat 2.1/2.2 digital. Cable assembled on both sides Sub-connector <> con.17 round connector 12-pin. N ...

PMCcable FD/G4GB/020/Q25/S1
8C000112
Encoder cable for EnDat 2.1/2.2 digital. Cable assembled on both sides Sub-connector <> con.17 round connector 12-pin. N ...

PMC DL6B21 Quick DC-Link > PS6A3
8C000090
Rear section module for size 3 supply module: PS6A34 # The quick fastening clamps for attaching the copper rails and an ...

PMC output choke TEP3820-0CS41 17,5A
8C000100
Output choke TEP3820-0CS41 from a cable lenght > 50m, maximum of 100m Technical data: Voltage range 3x <480 VAC. Frequen ...

PMCcable M3/E1C3/005/6Q0/S1
8C000133
Power cable. cable assembled on both sides Crimp connectors <> con.40 round connector 8-pin. No. of wires and cross sect ...

PMCcable M3/E1C5/2m5/1Q0/S1
8C000131
Power cable. Cable assembled on both sides Crimp connectors <> con.15 round connector 8-pin. No. of wires and cross sect ...

PMCcable M3/E1C5/005/1Q0/S1
8C000127
Power cable. Cable assembled on both sides Crimp connectors <> con.15 round connector 8-pin. No. of wires and cross sect ...

PMCcable FD/G4G8/005/Q25/S1
8C000103
Encoder cable for EnDat 2.1/2.2 digital. Cable assembled on both sides Sub-connector <> con.15 round connector 12-pin. N ...

PMCcable M3/E1C5/015/1Q0/S1
8C000129
Power cable. Cable assembled on both sides Crimp connectors <> con.15 round connector 8-pin. No. of wires and cross sect ...

PMCcable FD/G4G8/020/Q25/S1
8C000106
Encoder cable for EnDat 2.1/2.2 digital. Cable assembled on both sides Sub-connector <> con.15 round connector 12-pin. N ...

PMC DL6B20 Quick DC-Link > PS6A2
8C000089
Rear section module for size 2 supply module: PS6A24 # The quick fastening clamps for attaching the copper rails and an ...

  • 1(current)
  • 2
  • 3

Zapisz koszyk

Nowe zamówienie lub wyślij zapytanie.

Wybierz przeznaczenie