Porównaj 0
Filmy instruktażowe
Polska | polski
Masz z 6 produktów do porównania

PRTM Moduły operatorskie

Produkty
Numer produktu
Opis
Opcje
Cena
Ilość/Dostępność

PRTM1 10m

Robot Teach Module; Display 10,1"; Resolution 1280 x 800 pixels; 32 GB Flash; 4GB RAM; Keyboard with 22 buttons and 3 LEDs; 12 Axes drive buttons; Key switch operation mode; Emergency stop; 2 enabling switches, 3-steps; Operating system Windows Embedded Standard 7; Teaching GUI; connection cable length 10 m;

Porównaj Pobierz

PRTM1 5m

Robot Teach Module; Display 10,1"; Resolution 1280 x 800 pixels; 32 GB Flash; 4GB RAM; Keyboard with 22 buttons and 3 LEDs; 12 Axes drive buttons; Key switch operation mode; Emergency stop; 2 enabling switches, 3-steps; Operating system Windows Embedded Standard 7; Teaching GUI; connection cable length 5 m