text.skipToContent text.skipToNavigation
Zamykanie 

Znajdujesz się na międzynarodowej stronie internetowej firmy Pilz



Wybierz kraj
Wybierz swój kraj, aby uzyskać dostęp do informacji lokalnych
Znaleziono 9 produktów
PMCprimo DriveP.12/CC0/3/0/0/208-480VAC
8176723
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

PMCprimo DriveP.12/CD0/2/0/0/208-480VAC
8176743
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

PMCprimo DriveP.03/CC0/2/0/0/208-480VAC
8176730
Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS; Software option ...

PMCprimo DriveP.03/CC0/3/0/0/208-480VAC
8176722
Drive-based motion control system With expansion card PMCprimo C2; Standard bus system: Configurable CANopen/ Profibus; ...

PMCprimo DriveP.12/CC0/5/0/0/208-480VAC
8176741
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

PMCprimo DriveP.01/CC0/4/0/0/208-480VAC
8176724
Drive-based motion control system With expansion card PMCprimo C2; Standard bus system: CANopen/CANopen set; Software op ...

PMCprimo DriveP.06/CC0/2/0/0/208-480VAC
8176725
Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Software option: ...

PMCprimo DriveP.12/CC0/2/0/0/208-480VAC
8176742
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

PMCprimo DriveP.06/CD0/2/0/0/208-480VAC
8176744
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

Zapisz koszyk

Nowe zamówienie lub wyślij zapytanie.

Wybierz przeznaczenie