Porównaj 0
Filmy instruktażowe
Polska | polski
Masz z 6 produktów do porównania

Bariery świetlne PSENopt 2HA Advanced – właściwości techniczne

Bariery świetlne PSENopt Advanced typu 2 zapewniające bezpieczeństwo dłoni charakteryzują się poziomem zapewnienia bezpieczeństwa do PL c oraz obsługują funkcje mutingu, blankingu i łączenia kaskadowego.

Numer produktu Opis
631041

Safety light barrier, type 2, PL c, hand protection (resolution 30mm) Protected field height 450 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

631043

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 750 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

631048

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1500 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

631042

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 600 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

631040

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 300 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

631045

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1050 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

631046

Safety light barrier, type 2, PL c, hand protection (resolution 30mm) Protected field height 1200 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

631047

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1350 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

631044

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 900 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

631050

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1800 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

631049

Safety light barrier, type, 2 PL c, hand protection (resolution 30 mm) Protected field height 1650 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

Pobierz

Trwa wczytywanie danych. Prosimy o cierpliwość

Trwa wczytywanie danych. Prosimy o cierpliwość