Porównaj 0
Filmy instruktażowe
Polska | polski
Masz z 6 produktów do porównania

Przekaźnik bezpieczeństwa PNOZ X – Maty dociskowe – Właściwości techniczne

Przekaźniki bezpieczeństwa PNOZ X monitorują maty dociskowe i bezpieczne krawędzie. Dostępnych jest szereg modułów, na przykład PNOZ 16 SP.

Filtr
Produkty
Numer produktu
Opis
Opcje
Cena
Ilość/Dostępność

PNOZ 16 24VAC 24VDC 2n/o

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O UB 24 V AC/DC, width: 45 mm, integral screw terminals, Monitoring E-STOP, safety gates, pressure sensitive mats (in accordance with the short circuit principle).

Akcesoria Porównaj Pobierz

PNOZ 16 42VAC 24VDC 2n/o

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O UB 42 V AC/24 V DC, width: 45 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates, pressure sensitive mats (in accordance with the short circuit principle).

Akcesoria Porównaj Pobierz

PNOZ 16 110VAC 24VDC 2n/o

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O UB 110 V AC/24 V DC, width: 45 mm, integral screw terminals, Monitoring E-STOP, safety gates, pressure sensitive mats (in accordance with the short circuit principle).

Akcesoria Porównaj Pobierz

PNOZ 16 230VAC 24VDC 2n/o

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O UB 230 V AC/24 V DC, width: 45 mm, integral screw terminals, Monitoring E-STOP, safety gates, pressure sensitive mats (in accordance with the short circuit principle).

Akcesoria Porównaj Pobierz

PNOZ 16S 24VAC 24VDC 2n/o 2so

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 2 semiconductor UB 24 V AC/24 V DC, width: 45 mm, integral screw terminals, Monitoring E-STOP, safety gates, pressure sensitive mats (in accordance with the short circuit principle).

Akcesoria Porównaj Pobierz

PNOZ 16S 110VAC 24VDC 2n/o 2so

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 2 semiconductor UB 110 V AC/24 V DC, width: 45 mm, integral screw terminals, Monitoring E-STOP, safety gates, pressure sensitive mats (in accordance with the short circuit principle).

Akcesoria Porównaj Pobierz

PNOZ 16S 230VAC 24VDC 2n/o 2so

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 2 semiconductor UB 230 V AC/24 V DC, width: 45 mm, integral screw terminals, Monitoring E-STOP, safety gates, pressure sensitive mats (in accordance with the short circuit principle).

Akcesoria Porównaj Pobierz

PNOZ 16SP 24VAC 24VDC 2n/o

Safety relay (standalone) Inputs: 1-/2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 2 semiconductor. Automatic/manual reset UB 24 V AC/DC, width: 45 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

Akcesoria Porównaj Pobierz

PNOZ 16SP 230VAC 24VDC 2n/o

Safety relay (standalone) Inputs: 1-/2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 2 semiconductor. Automatic/manual reset UB 230V AC/24 V DC, width: 45 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

Akcesoria Porównaj Pobierz

PNOZ 16SP 240VAC 24VDC 2n/o

Safety relay (standalone) Inputs: 1-/2-channel wiring with detection of shorts across contacts Outputs: 2 N/O, 2 semiconductor. Automatic/manual reset UB 240 V AC/24 V DC, width: 45 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.

Akcesoria Porównaj Pobierz