Znaleziono 30 produktów
PMCtendo DD5.03/A00/0/0/0/208-480VAC
8176807
Servo amplifiers Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 4 A; Imax (5 sec.) = 7,5 A; ...

Na zamówienie
PMCtendo DD4.10/122/230-480V
0105205
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

Na zamówienie
PMCtendo DD4.01/122/230-480V
0105219
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption ...

Na zamówienie
PMCtendo DD4.06/117/230-480V
0105266
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

Na zamówienie
PMCtendo DD4.03/122/230-480V
0105248
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in ...

Na zamówienie
PMCtendo DD4.03/112/230-480V
4105419
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA In ...

Na zamówienie
PMCtendo DD4.01/112/230-480V
4105413
servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption ...

Na zamówienie
PMCtendo DD4.06/112/230-480V
4105418
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

Na zamówienie
PMCtendo DD4.10/112/230-480V
4105417
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

Na zamówienie
PMCtendo DD4.20/112/230-480V
4105416
Serwowzmacniacz, dane techniczne dla 3 x 400 V AC: Ciągły prądwyjściowy: 20 A, Imax (5 sek.) = 40 A, pobór mocy w trybie ...

Na zamówienie
PMCtendo DD4.03/162/230-480V
4105574
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in ...

Na zamówienie
PMCtendo DD4.14/112/230-480V
4105493
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 14 A; Imax (5 s) = 28 A; Power consumption i ...

Na zamówienie
PMCtendo DD4.20/162/230-480V
4105573
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 20 A; Imax (5 s) = 40 A; Power consumption i ...

Na zamówienie
PMCtendo DD4.06/162/230-480V
4105812
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

Na zamówienie
PMCtendo DD4.14/162/230-480V
4105687
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 14 A; Imax (5 s) = 28 A; Power consumption i ...

Na zamówienie
PMCtendo DD4.10/162/230-480V
4105618
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

Na zamówienie
PMCtendo DD4.01/117/230-480V
8161153
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption ...

Na zamówienie
PMCtendo DD5.06/112/115-230VAC
8176001
Servo amplifiers Technical data at 3 x 230 V AC: Continuous output current: 6 A; Imax (5 s) = 15 A; Power consumption in ...

Na zamówienie
PMCtendo DD5.03/000/0/0/0/208-480VAC
8176004
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output current: 4 A, Imax (5 s) = 7.5A Power consumption in ...

Na zamówienie
PMCtendo DD5.06/000/0/0/0/208-480VAC
8176005
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

Na zamówienie
  • 1(current)
  • 2

Zapisz koszyk

Nowe zamówienie lub wyślij zapytanie.

Wybierz przeznaczenie