Vergelijken 0
Videotutorials
België | nederlands
U hebt nu van de 6 producten te vergelijken

De veiligheidskaart wordt direct in de servoversterker PMCprotego D geïntegreerd en breidt deze hierbij met een groot aantal veiligheidsfuncties uit: STO, SS1, SS2, SBT, SBC, SLS, SDI, SOS, SLI, SLP, SSR.

Filter
Producten
Productnummer
Beschrijving
Opties
Prijs
Hoeveelheid/Beschikbaarheid

PMCprotego S2

Drive-integral safety card for the servo amplifier series PMCprotego D implementable safety level: SIL 2 in accordance with EN/IEC 62061 supported safety functions: STO, SS1, SS2, SOS, SLS, SSR, SDI.

Vergelijken Download

PMCprotego S1

Drive-integral safety card for the servo amplifier series PMCprotego D implementable safety level: SIL 3 in accordance with EN/IEC 62061 supported safety functions: STO, SS1, SS2, SOS, SLS, SSR, SDI, SBC, SBT.

Vergelijken Download

PMCprotego S1-2

Drive-integral safety card for the servo amplifier series PMCprotego D implementable safety level: SIL 3 in accordance with EN/IEC 62061 supported safety functions: STO, SS1, SS2, SOS, SLS, SSR, SDI, SBC, SBT, SLI, SLP.

Vergelijken Download

PMCprotego S2-2

Drive-integral safety card for the servo amplifier series PMCprotego D implementable safety level: SIL 2 in accordance with EN/IEC 62061 supported safety functions: STO, SS1, SS2, SOS, SLS, SSR, SDI, SLI.

Vergelijken Download

PMCprotego S1-2-C

Drive-integral safety card for the servo amplifier series PMCprotego D implementable safety level: SIL 3 in accordance with EN/IEC 62061 supported safety functions: STO, SS1, SS2, SOS, SLS, SSR, SDI, SBC, SBT, SLI, SLP Coated version.

Vergelijken Download

PMCprotego S2-2-C

Drive-integral safety card for the servo amplifier series PMCprotego D implementable safety level: SIL 2 in accordance with EN/IEC 62061 supported safety functions: STO, SS1, SS2, SOS, SLS, SSR, SDI, SLI Coated version.

Vergelijken Download