Vergelijken 0
Videotutorials
België | nederlands
U hebt nu van de 6 producten te vergelijken

Basislichtscherm type 4, vingerbescherming - technische kenmerken

Basislichtscherm type 4 kan worden gebruikt voor toepassingen tot PL e volgens EN ISO 13849-1 en SIL CL 3 EN/IEC 62061

Filter
Producten
Productnummer
Beschrijving
Opties
Prijs
Hoeveelheid/Beschikbaarheid

PSEN op4F-s-14-015/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 150 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-030/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 300 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-045/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 450 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-060/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 600 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-075/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 750 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-090/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-105/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1050 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-120/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-135/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1350 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-150/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-165/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1650 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download

PSEN op4F-s-14-180/1

Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

Accessoires Vergelijken Download