Vergelijken 0
Videotutorials
België | nederlands
U hebt nu van de 6 producten te vergelijken

Veiligheidsrelais PNOZelog - Schakelmatten - Technische kenmerken

Veiligheidsrelais van de productfamilie PNOZelog bewaken schakelmatten. Deze kunnen uitsluitend samen met de schakelmatten van het type SM/BK volgens het werkingsprincipe van de 4-draadstechniek (zonder bewakingsweerstand) van de fa. Mayser als veiligheidssysteem worden toegepast.

Producten
Productnummer
Beschrijving
Opties
Prijs
Hoeveelheid/Beschikbaarheid

PNOZ e4.1p 24VDC 2so

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, Evaluation of pressure sensitive mats.

Accessoires Vergelijken Download

PNOZ e4vp 10/24VDC 1so 1so t

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, Evaluation of pressure sensitive mats.

Accessoires Vergelijken Download

PNOZ e4.1p C 24VDC 2so

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, safety gate monitors.

Accessoires Vergelijken Download

PNOZ e4vp C 10/24VDC 1so 1so t

Safety relay (standalone) Inputs: 2-channel wiring with detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, pressure sensitive mat terminals.

Accessoires Vergelijken Download