비교 0
비디오 튜토리얼
South Korea | 한국어
개의 제품을 비교

PITgatebox 푸시 버튼 장치

제품
제품 번호
설명
옵션
가격
수량/주문가능 여부

PIT gb KLLE

PITgatebox (Pushbutton unit), pre-wired housing with controll units and emergency stop, 40 mm wide, box with emergency stop (2 NC), 2 illuminated push buttons (1 NO) and 1key switch (2 NO), M12 12 pin connector.

액세서리 관련 제품 대체 비교 다운로드

PIT gb BLLE y

PITgatebox (Pushbutton unit), pre-wired housing with controll units and emergency stop, 40 mm wide, box with emergency stop (2 NC / 1 NO), 2 illuminated push buttons (1 NO) and 1 key button (1 NO), M12 12 pin connector.

액세서리 관련 제품 대체 비교 다운로드

PIT gb CLLE y

PITgatebox (Pushbutton unit), pre-wired housing with controll units and emergency stop, 40 mm wide, box with emergency stop (2 NC / 1 NO) and 2 illuminated push buttons (1NO), M12 12 pin connector.

액세서리 관련 제품 대체 비교 다운로드

PIT gb LLLE

PITgatebox (Pushbutton unit), pre-wired housing with controll units and emergency stop, 40 mm wide, box with emergency stop (2 NC) and 3 illuminated push buttons (1 NO), M12 12 pin connector.

액세서리 관련 제품 대체 비교 다운로드

PIT gb LLTE

PITgatebox (Pushbutton unit), pre-wired housing with control units and emergency stop, 40 mm wide,box with emergency stop (2 NC), 2 illuminated push buttons (NO) and 1 illuminated push button (NC)with colour caps in GN, BU, RD, YE and transparent, M12 12 pin connector.

비교 다운로드

PIT gb LLUL

PITgatebox (Pushbutton unit), pre-wired housing with control units, 40 mm wide, 1 unilluminated pushbutton with protruding blanking plate (red) and 3 illuminated push buttons (NO) with colour caps in GN, BU, RD, YE and transparent, M12 12 pin connector.

비교 다운로드

PIT gb LLLL

PITgatebox (Pushbutton unit), pre-wired housing with control units, 40 mm wide, 4 illuminated push buttons (NO) with colour caps in GN, BU, RD, YE and transparent, M12 12 pin connector.

비교 다운로드

PIT gb WLLE

PITgatebox (Pushbutton unit), pre-wired housing with control units, 40 mm wide, E-stop, 1 selector switch and 2 illuminated push buttons (1 NO) with colour caps in GN, BU, RD, YE and transparent, M12 12 pin connector.

비교 다운로드

PIT gb CSSE

PITgatebox (Pushbutton unit), pre-wired housing with control units, 40 mm wide, E-stop and 2 illuminated push buttons (2x2 NO), one blind cap and with colour caps in GN, BU, RD, YE and transparent, M12 12 pin connector.

비교 다운로드

PIT gb LLME

PITgatebox (Pushbutton unit), pre-wired housing with control units, 40 mm wide, E-stop, 1 indicator lamp and 2 illuminated push buttons (1 NO) with colour caps in GN, BU, RD, YE and transparent, M12 12 pin connector.

비교 다운로드

PIT gb LLLP

PITgatebox (Pushbutton unit), pre-wired housing with control units, 40 mm wide, operating stop and 3 illuminated push buttons (1 NO) with colour caps in GN, BU, RD, YE and transparent, M12 12 pin connector.

비교 다운로드

PIT gb DLLE y

PITgatebox (Pushbutton unit), pre-wired housing with control units, 40 mm wide, E-stop with signalling contact and 1 non illuminated push button and 2 illuminated push buttons (1 NO) with colour caps in GN, BU, RD, YE and transparent, M12 12 pin connector.

비교 다운로드

PIT gb CLLP y

PITgatebox (Pushbutton unit), pre-wired housing with control units, 40 mm wide, operating stop with signalling contact and 2 illuminated push buttons (1 NO) with blind cover and with colour caps in GN, BU, RD, YE and transparent, M12 12 pin connector.

비교 다운로드