여러분의 의견은 고객 만족을 위한 Pilz eShop의 개선과 최적화에 도움이 됩니다. 시간을 내어 주셔서 감사합니다.
별 1개 - 불만, 별 5개 - 매우 만족
필요 시 연락 가능한 연락처를 남겨주세요.
선택한 지역 Pilz International 언어를 선택하거나 국가를 변경하십시오
데이터를 로드하는 동안 대기하십시오.
제품비교 목록
PMDsrange 부속품
이 페이지에 표시된 것은 전자식 모니터링 릴레이 PMDsrange의 부속품입니다.
Remote controller for timer, front-panel mounting for 22.5 mm Relative scale from 0 up to 10/2.2 MOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Relative scale from 0 up to 10/1.0 Mohm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/47 kOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 1 s/470 kOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/500 kOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/2.2 Mohm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/1 Mohm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/2.2 Mohm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/5 Mohm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/10 Mohm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 30 s/5 Mohm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/470 kOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Relative scale 0-10/470 kOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 1 s/10 kOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/10 MOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/10 KOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 30 s/10 MOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 100 s/10 KOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 180 s/10 MOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 1000 s/10 kOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 300 s/10 MOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Neutral relative scale 0-10/4.7 kOhm Time setting is made via rotary knob, protection type IP66.
Remote controller for timer, front-panel mounting for 22.5 mm Neutral relative scale 0-10/1 kOhm Time setting is made via rotary knob, protection type IP66.