text.skipToContent text.skipToNavigation
閉じる 

ピルツのグローバルサイト



各国のサイトへはこちらから(言語を選択ください)
各国のコンテンツが含まれたサイトが表示されます
9 個の商品が見つかりました
PMCprimo DriveP.03/CC0/2/0/0/208-480VAC
8176730
Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS; Software option ...

価格要問合せ
PMCprimo DriveP.12/CC0/3/0/0/208-480VAC
8176723
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

価格要問合せ
PMCprimo DriveP.12/CD0/2/0/0/208-480VAC
8176743
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

価格要問合せ
PMCprimo DriveP.06/CC0/2/0/0/208-480VAC
8176725
Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Software option: ...

価格要問合せ
PMCprimo DriveP.12/CC0/2/0/0/208-480VAC
8176742
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

価格要問合せ
PMCprimo DriveP.06/CD0/2/0/0/208-480VAC
8176744
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

価格要問合せ
PMCprimo DriveP.03/CC0/3/0/0/208-480VAC
8176722
Drive-based motion control system With expansion card PMCprimo C2; Standard bus system: Configurable CANopen/ Profibus; ...

価格要問合せ
PMCprimo DriveP.12/CC0/5/0/0/208-480VAC
8176741
Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; S ...

価格要問合せ
PMCprimo DriveP.01/CC0/4/0/0/208-480VAC
8176724
Drive-based motion control system With expansion card PMCprimo C2; Standard bus system: CANopen/CANopen set; Software op ...

価格要問合せ

ご選択ください​

新規ご注文の作成 または お見積依頼の作成

使用目的を選択してください