Confronta 0
Tutorial video
Italia | italiano
Stai comparando di 6 prodotti

Interruttore di sicurezza codificato PSENcode - caratteristiche tecniche

Gli interruttori di sicurezza codificati PSEncode possono essere collegati ai moduli decentralizzati e ai sistemi di comando con la massima semplicità. Per realizzare il collegamento, l'utente ha a disposizione un'ampia gamma di accessori.

Prodotti
Numero prodotto
Descrizione
Opzioni
Prezzo
Quantità/Disponibilità

PSEN cable M8-8sf, 2m

Connection cable for PSENcode, connector female M8, 8-pin, straight outlet and free cable end.

Confronta Download

PSEN cable M8-8sf, 5m

Connection cable for PSENcode, connector female M8, 8-pin, straight outlet and free cable end.

Confronta Download

PSEN cable M8-8sf, 10m

Connection cable for PSENcode, connector female M8, 8-pin, straight outlet and free cable end.

Confronta Download

PSEN cable M8-8sf, 20m

Connection cable for PSENcode, connector female M8, 8-pin, straight outlet and free cable end.

Confronta Download

PSEN cable M8-8sf, 30m

Connection cable for PSENcode, connector female M8, 8-pin, straight outlet and free cable end.

Confronta Download

PSEN cable M8-8sf M8-sm, 0.5m

PSEN cable M8/8-pin connector female on M8/8-pin connector, length: 0.5 m.

Confronta Download

PSEN cable M8-8sf M8-8sm, 1m

PSEN cable M8/8-pin connector female on M8/8-pin connector, length: 1 m.

Confronta Download

PSEN cable M8-8sf M8-8sm, 2m

PSEN cable M8/8-pin connector female on M8/8-pin connector, length: 2 m.

Confronta Download

PSEN cable axial M12 8-pole 3m

Unshielded cable PUR with an M12 connector.

Confronta Download

PSEN cable axial M12 8-pole 5m

Unshielded cable PUR with an M12 connector.

Confronta Download

PSEN cable axial M12 8-pole 10m

Unshielded cable PUR with an M12 connector.

Confronta Download

PSEN cable angle M12 8-pole 3m

Unshielded cable PUR with an M12 angled connector.

Confronta Download

PSEN cable angle M12 8-pole 5m

Unshielded cable PUR with an M12 angled connector.

Confronta Download

PSEN cable angle M12 8-pole 10m

Unshielded cable PUR with an M12 angled connector.

Confronta Download

PSEN cable angle M12 8-pole 30m

Unshielded cable PUR with an M12 angled connector.

Confronta Download

PSEN cable axial M12 8-pole 30m

Unshielded cable PUR with an M12 connector.

Confronta Download

PSEN Y junction M8-M12/M12

Y cable for PSENcode, PSENslock. Input socket 1 x M8/8-pin; Output connector 2 x M12/8-pin.

Confronta Download

PSEN Y junction M12-M12/M12

Y cable for PSENcode, PSENslock. Input socket 1 x M12/8-pin; Output connector 2 x M12/8-pin.

Confronta Download

PSEN converter M8-8sf -- M12-8sm

Converter/adapter for PSEN with M8/8-pin connector on M12/8-pin.

Confronta Download

PSEN T junction (auxiliary contact) M12

T-connector for PSENcode/PSENslock (M12/8-pin); for disconnecting the signal output and connecting LOCK on M8/4-pin.

Confronta Download

PSEN cable M12-8sf M12-8sm, 2m

Connection cable for PSENcode, connector female M12, 8-pin, straight outlet and connector M12, 8-pin, straight outlet.

Confronta Download

PSEN cable M12-8sf M12-8sm, 5m

Connection cable for PSENcode, connector female M12, 8-pin, straight outlet and connector M12, 8-pin, straight outlet.

Confronta Download

PSEN cable M12-8sf M12-8sm, 20m

Connection cable for PSENcode, connector female M12, 8-pin, straight outlet and connector M12, 8-pin, straight outlet.

Confronta Download

PSEN cable M12-8sf M12-8sm, 30m

Connection cable for PSENcode, connector female M12, 8-pin, straight outlet and connector M12, 8-pin, straight outlet.

Confronta Download

PSEN cable M12-8sf M12-8sm, 10m

Connection cable for PSENcode, connector female M12, 8-pin, straight outlet and connector M12, 8-pin, straight outlet.

Confronta Download

Download

Attendere. Caricamento dati in corso

Attendere. Caricamento dati in corso

Supporto tecnico

Telefono: +39 0362 1826711
E-mail: techsupport@pilz.it