Confronta 0
Tutorial video
Italia | italiano
Stai comparando di 6 prodotti

Interruttore di sicurezza magnetico PSENmag per moduli elettronici - caratteristiche tecniche

Grazie ad un contatto NC e ad un contatto NA (NC/NA), gli interruttori di sicurezza magnetici senza contatto PSENmag sono adatti all'utilizzo con i moduli di sicurezza elettronici. Questi interruttori possono essere utilizzati in combinazione con i dispositivi di controllo elettronici Pilz.

 

Unit = unità composta da interruttore e attuatore

 

Filtro
Prodotti
Numero prodotto
Descrizione
Opzioni
Prezzo
Quantità/Disponibilità

PSEN 2.1p-20/PSEN 2.1-20 /8mm/1unit

Magnetic safety switch 1NO/1NC, 4-pin M8 male connector, square design. IP67, operating distance 8 mm, height design 13 mm PU = 1 piece with actuator.

Accessori Confronta Download

PSEN 2.1p-21/PSEN 2.1-20 /8mm/LED/1unit

Magnetic safety switch 1NO/1NC, 4-pin M8 male connector with LED, square design. IP67, operating distance 8 mm, height design 13 mm PU = 1 piece with actuator.

Accessori Confronta Download

PSEN 2.1p-24/PSEN2.1-20/8mm/LED/EX/1unit

Magnetic safety switch 1NO/1NC, 4-pin M8 male connector with LED, square design. IP67, operating distance 8mm, height design 13 mm PU = 1 piece with actuator; ATEX approval.

Accessori Confronta Download

PSEN 2.1a-20/PSEN 2.1-20/8mm /5m/1unit

Magnetic safety switch 1NO/1NC, square design. IP6K9K, operating distance 8 mm, height design 13 mm PU = 1 piece with actuator, with 5 m cable (PUR).

Accessori Confronta Download

PSEN 2.1b-20/PSEN 2.1-20 /8mm/10m/1unit

Magnetic safety switch 1NO/1NC, square design. IP6K9K, operating distance 8 mm, height design 13 mm PU = 1 piece with actuator, with 10 m cable (PUR).

Accessori Confronta Download

PSEN 2.1b-26/PSEN2.1-20/8mm/10m/EX/1unit

Magnetic safety switch 1NO/1NC, square design, IP6K9K, operating distance 8 mm, height design 13 mm PU = 1 piece with actuator, with 10 m cable (PUR), ATEX approval.

Accessori Confronta Download

PSEN 2.2p-20/PSEN2.2-20/8mm 1unit

Magnetic safety switch 1NO/1NC, 4-pin M8 male connector, round M30 design IP67, operating distance 8 mm PU = 1 piece with actuator.

Accessori Confronta Download

PSEN 2.2p-21/PSEN2.2-20/LED/8mm 1unit

Magnetic safety switch 1NO/1NC, 4-pin M8 male connector with LED, round M30 design IP67, operating distance 8 mm PU = 1 piece with actuator.

Accessori Confronta Download

PSEN 2.2p-24/PSEN2.2-20/LED/8mm/ATEX

Magnetic safety switch 1NO/1NC, 4-pin M8 male connector with LED, round M30 design IP67, operating distance 8 mm PU = 1 piece with actuator, ATEX approval.

Accessori Confronta Download

PSEN 2.1-10 / 1 actuator

Magnetic safety switch 2 N/O, square design IP67, height design 13 mm PU = 1 actuator.

Accessori Confronta Download

PSEN 2.1-20/1actuator

Magnetic safety switch 2 N/O, square design IP6K9K, height design 13 mm PU = 1 actuator.

Accessori Confronta Download

PSEN 2.2-20 / 1 actuator

Magnetic safety switch 2 N/O, round design, IP67, PU = 1 actuator.

Confronta Download

PSEN 2.1p-20/8mm/1switch

Magnetic safety switch 1NO/1NC, 4-pin M8 connector, square design, IP67 Operating distance 8 mm, height design 13 mm PU = 1 piece without actuator.

Accessori Confronta Download

PSEN 2.1p-21/8mm/LED/1switch

Magnetic safety switch 1NO/1NC, 4-pin M8 connector, square design, LED, IP67, Operating distance 3 mm, height design 13 mm PU = 1 piece without actuator.

Accessori Confronta Download

PSEN 2.1a-20/8mm/5m /1switch

Magnetic safety switch 1NO/1NC, square design, with 5 m cable (PUR) IP6K9K, operating distance 8 mm, height design 13 mm PU = 1 piece without actuator.

Accessori Confronta Download

PSEN 2.1b-20/8mm/10m/ 1switch

Magnetic safety switch 1NO/1NC, square design, with 10 m cable (PUR) IP6K9K, operating distance 8 mm, height design 13 mm PU = 1 piece without actuator.

Accessori Confronta Download

PSEN 2.2p-20 /8mm 1 switch

Magnetic safety switch 1NO/1NC, 4-pin connector, round design, IP67, operating distance 8 mm, PU = 1 piece without actuator.

Accessori Confronta Download

PSEN 2.2p-21/LED/8mm 1 switch

Magnetic safety switch 1NO/1NC, 4-pin M8 connector, round design, LED IP67, operating distance 8 mm, PU = 1 piece without actuator.

Accessori Confronta Download

PSEN ma2.1p-10/3mm/1switch

Magnetic safety switch 1NO/1NC, 4-pin M8 connector, square design, IP67, operating distance 3 mm, height design 13 mm PU = 1 sensor without actuator.

Accessori Confronta Download

PSEN ma2.1p-30/6mm/1switch

Magnetic safety switch 1NO/1NC, 4-pin M8 connector, square design, IP67, operating distance 6 mm, height design 13 mm PU = 1 sensor without actuator.

Accessori Confronta Download

PSEN ma2.1p-31/LED/6mm/1switch

Magnetic safety switch 1NO/1NC, 4-pin M8 connector, square design, IP67, operating distance 6 mm, height design 13 mm PU = 1 sensor without actuator.

Accessori Confronta Download

PSEN ma2.1p-34/6mm/LED/ATEX 1switch

Magnetic safety switch 1NO/1NC, 4-pin M8 connector, square design, IP67, operating distance 6 mm, ATEX category 3 zones 2/22, height design 13 mm PU = 1 sensor without actuator.

Accessori Confronta Download

PSEN ma2.1p-11/LED/3mm/1switch

Magnetic safety switch 1NO/1NC, 4-pin M8 connector, square design, IP67, operating distance 3 mm, height design 13 mm PU = 1 sensor without actuator.

Accessori Confronta Download

PSEN ma2.1p-31/PSEN2.1-10/LED/6mm/1unit

Magnetic safety switch 1NO/1NC, 4-pin M8 connector, square design, IP67, operating distance 6 mm, height design 13 mm PU = 1 sensor with actuator.

Accessori Confronta Download

PSEN ma2.1p-30/PSEN2.1-10/6mm/1unit

Magnetic safety switch 1NO/1NC, 4-pin M8 connector, square design, IP67, operating distance 6 mm, height design 13 mm PU = 1 sensor with actuator.

Accessori Confronta Download

Download

Attendere. Caricamento dati in corso

Attendere. Caricamento dati in corso

Supporto tecnico

Telefono: +39 0362 1826711
E-mail: techsupport@pilz.it