Confronta 0
Tutorial video
Italia | italiano
Stai comparando di 6 prodotti

Barriere fotoelettriche di sicurezza di tipo 2, protezione mano - Caratteristiche tecniche

Le barriere fotoelettriche di sicurezza di tipo 2 possono essere utilizzate in applicazioni fino a PL "c" secondo EN ISO 13849-1 e SIL CL 1 EN/IEC 62061.

Filtro
Prodotti
Numero prodotto
Descrizione
Opzioni
Prezzo
Quantità/Disponibilità

PSEN op2H-s-30-015/1

Safety light barrier, type 2, PL c, hand protection (resolution 30mm) Protected field height 150 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN op2H-s-30-030/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 300 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN op2H-s-30-045/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 450 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN op2H-s-30-060/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 600 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN op2H-s-30-075/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 750 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN op2H-s-30-090/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Accessori Confronta Download

PSEN op2H-s-30-105/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1050 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Confronta Download

PSEN op2H-s-30-120/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Confronta Download

PSEN op2H-s-30-135/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1350 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Confronta Download

PSEN op2H-s-30-150/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Confronta Download

PSEN op2H-s-30-165/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1650 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Confronta Download

PSEN op2H-s-30-180/1

Safety light barrier, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Confronta Download

Download

Attendere. Caricamento dati in corso

Attendere. Caricamento dati in corso

Supporto tecnico

Telefono: +39 0362 1826711
E-mail: techsupport@pilz.it