Confronta 0
Tutorial video
Svizzera | italiano
Stai comparando di 6 prodotti

Accessori servo-drive PMCtendo DD - caratteristiche tecniche

Il servo-drive PMCtendo DD dispone di un'ampia gamma di accessori: svariati cavi, filtri di uscita inverter, filtri di rete e reostati di frenatura.

Prodotti
Numero prodotto
Descrizione
Opzioni
Prezzo
Quantità/Disponibilità

Cable Power DD4plug>ACplug1:L10mQ1,5BrSK

Cable assembled on both sides DD4 connector <> round connector 8-pin No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0) Trailing, length: 10 m.

Confronta Download

Cable Hiperface DD4plug>ACplug:L10m

Cable assembled on both sides Sub-D15 connector <> round connector 12-pin suitable for all PMC servo controllers (DD4, DD5, protego) Length: 10 m.

Confronta Download

Cable Power DD4plug>ACplug1:L15mQ1,5BrSK

Cable assembled on both sides DD4 connector <> round connector 8-pin No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0) Trailing, length: 15 m.

Confronta Download

Cable Hiperface DD4plug>ACplug:L15m

Cable assembled on both sides Sub-D15 connector <> round connector 12-pin suitable for all PMC servo controllers (DD4, DD5, protego) Length: 15 m.

Confronta Download

Cable Power DD4plug>ACplug1:L20mQ1,5BrSK

Cable assembled on both sides DD4 connector <> round connector 8-pin No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0) Trailing, length: 20 m.

Confronta Download

Cable Hiperface DD4plug>ACplug:L20m

Cable assembled on both sides Sub-D15 connector <> round connector 12-pin suitable for all PMC servo controllers (DD4, DD5, protego) Length: 20 m.

Confronta Download

Cable Hiperface DD4plug>ACplug:L08m

Cable assembled on both sides Sub-D15 connector <> round connector 12-pin suitable for all PMC servo controllers (DD4, DD5, protego) Length: 8 m.

Confronta Download

Cable Power DD4plug>ACplug1:L08mQ1,5BrSK

Cable assembled on both sides DD4 connector <> round connector 8-pin No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0) Trailing, length: 8 m.

Confronta Download

PMCtendo DD4 Ersatzteil BGR. Steckersatz

consisting of: Connector X3, X4, X7, X8 Connector 0A, 0B.

Confronta Download

PMCtendo DD4 motor connector kit

Connector kit "X9", for device sizes up to 20 A.

Confronta Download

PMCtendo DD4 D1 I/O-Karte

Expansion card with 14 inputs and 8 outputs can be used in PMCtendo DD4 & PMCtendo DD5 & PMCprotego.

Confronta Download

Motordrossel MD 400/4

Output filter between servo controller and motor Rated current: 4 A.

Confronta Download

Motordrossel MD 400/10

Output filter between servo controller and motor Rated current: 10 A.

Confronta Download

PMCtendo DD4 Profibus card

Expansion card PROFIBUS-DP slave 187.5 KBaud - 12 Mbaud, only for PMCtendo-DD4 Note: Operating the PROFIBUS card is not possible with controller firmware version 5.16.

Confronta Download

PMCtendo DD4.CAN-Adapter Slot version

Use in PMCtendo DD4 and DD5 Interfaces: CAN-in, CAN-out, RS232 with termination and monitoring voltage switch.

Confronta Download

Cable Resolver DD4plug>ACplug:L10mSK

Cable assembled on both sides Sub-D9 connector <> round connector 12-pin Trailing capability suitable for all PMC servo controllers (DD4, DD5, protego) Length: 10 m.

Confronta Download

Cable Resolver DD4plug>ACplug:L05mSK

Cable assembled on both sides Sub-D9 connector <> round connector 12-pin Trailing capability suitable for all PMC servo controllers (DD4, DD5, protego) Length: 5 m.

Confronta Download

Cable Hiperface DD4plug>ACplug:L05m

Cable assembled on both sides Sub-D15 connector <> round connector 12-pin suitable for all PMC servo controllers (DD4, DD5, protego) Length: 5 m.

Confronta Download

Cable Power DD4plug>ACbox:L05mQ1,5BrSK

Cable assembled on both sides DD4 connector <> Ring cable shoe for terminal box No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0) Trailing, length: 5 m.

Confronta Download

Cable Power DD4plug>ACbox:L10mQ1,5BrSK

Cable assembled on both sides DD4 connector <> Ring cable shoe for terminal box No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0) Trailing, length: 10 m.

Confronta Download

Cable Power DD4plug>ACplug1:L05mQ1,5BrSK

Cable assembled on both sides DD4 connector <> round connector 8-pin No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0) Trailing, length: 5 m.

Confronta Download

Cable Resolver DD4plug>ACplug:L15mSK

Cable assembled on both sides Sub-D9 connector <> round connector 12-pin Trailing, length: 15 m suitable for all PMC servo controllers (DD4, DD5, protego).

Confronta Download

Line filter f. DD FFU 3X42K-KK

Rated current: 42 A Typ. power dissipation: 15 W Protection class: IP20 Connection type: Terminals.

Confronta Download

Cable Power DD4plug>ACbox:L15mQ1,5BrSK

Cable assembled on both sides DD4 connector <> Ring cable shoe for terminal box No. of wires and cross section 4 x 1.5 + 1 x (2 x 1.0) Trailing, length: 15 m.

Confronta Download

Line filter f. DD FFU 3X30K-KK

Mains filter Rated current: 30 A, power dissipation typ.: 12 W Protection class: IP20, connection type: Terminals.

Confronta Download

Download

Attendere. Caricamento dati in corso

Attendere. Caricamento dati in corso

Supporto tecnico

Telefono: +49 711 3409 444
E-mail: support@pilz.com