Comparaison 0
Tutoriels vidéos
Belgique | français
Vous comparez maintenant sur 6 produits

Systèmes de sécurité configurables PNOZmulti, appareils de base – caractéristiques techniques

Appareils de base avec 20 entrées digitales, 4 sorties statiques digitales et 2 sorties relais. Toutes les variantes sont équipées de l’interface ETH et satisfont au niveau de performance PL e (EN ISO 13849-1) et au niveau d’intégrité de sécurité SIL CL 3 (CEI 62061).

Filtre
Produits
Réf. du produit
description
Options
Prix
Quantité/Disponibilité

PNOZ m1p base unit

Configurable safety system PNOZmulti base module expandable, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessoires Comparaison Chargement

PNOZ m1p base unit coated version

Configurable safety system PNOZmulti base module expandable, for extended environmental conditions, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessoires Comparaison Chargement

PNOZ m0p base unit not expandable

Configurable safety system PNOZmulti base module not expandable, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessoires Comparaison Chargement

PNOZ m2p Module de base fonction presse

Configurable safety system PNOZmulti base module expandable, with press functionality, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessoires Comparaison Chargement

PNOZ m3p base unit burner function

Configurable safety system PNOZmulti base module expandable, with burner functionality, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs. ATTENTION: Burner and firing technology approvals are valid until May 2020, after which this unit may no longer be used in new installations. It can still be used as a repair or replacement device. Follow-up product: 772102 PNOZ m B1 Burner.

Accessoires Comparaison Chargement

PNOZ m1p ETH

Configurable safety system PNOZmulti base module expandable, communication interface Modbus/TCP, 20 safe.

Accessoires Comparaison Chargement

PNOZ m3p ETH

Configurable safety system PNOZmulti base module expandable, with burner functionality, communication interface. ATTENTION: Burner and firing technology approvals are valid until May 2020, after which this unit may no longer be used in new installations. It can still be used as a repair or replacement device. Follow-up product: 772102 PNOZ m B1 Burner.

Accessoires Comparaison Chargement

PNOZ m0p ETH

Configurable safety system PNOZmulti base module not expandable, communication interface Modbus/TCP, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Accessoires Comparaison Chargement

PNOZ m2p ETH

Configurable safety system PNOZmulti base module semiconductor outputs, 2 safe relay outputs.

Accessoires Comparaison Chargement

PNOZ m1p ETH coated version

Configurable safety system PNOZmulti base module expandable, for extended environmental conditions, communication interface.

Accessoires Comparaison Chargement

Chargement

Veuillez patienter pendant le chargement des données

Veuillez patienter pendant le chargement des données

Assistance technique

Téléphone: +32 (0)9 321 75 70
E-mail: techsupport@pilz.be