Comparaison 0
Tutoriels vidéos
Belgique | français
Vous comparez maintenant sur 6 produits

Relais de sécurité PNOZelog – arrêts d’urgence, protecteurs mobiles, barrières immatérielles – caractéristiques techniques

Les blocs logiques de sécurité de la gamme PNOZelog surveillent les arrêts d’urgence, les protecteurs mobiles ou les barrières immatérielles. Les appareils temporisés à la retombée sont reconnaissables à la lettre « v » dans leur désignation. Exemple : PNOZ e1vp. Cette particularité leur permet d’être également utilisés en tant que relais temporisés. À part le PNOZ e1p, tous les appareils disposent d’une entrée ET OU pour relier les fonctions logiques de plusieurs appareils. La tension d’alimentation est de 24 V DC ; la largeur du boîtier est de 22,5 mm (PNOZ e6.1p/e6vp 45 mm).

Filtre
Produits
Réf. du produit
description
Options
Prix
Quantité/Disponibilité

PNOZ e1p 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, Plug-in terminals of screw type, monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e1vp 10/24VCC 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e1vp 300/24VCC 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e1.1p 24VCC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e3vp 10/24VCC 1so 1so t

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts (PSEN 2.1p/2.2p) Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, safety gate monitor Evaluation device for safety sensor.

Accessoires Comparaison Chargement

PNOZ e3vp 300/24VCC 1so 1so t

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts (PSEN 2.1p/2.2p) Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, safety gate monitor.

Accessoires Comparaison Chargement

PNOZ e3.1p 24VCC 2so

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts (PSEN 2.1p/2.2p) Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Terminals of screw type, connecting several devices, safety gate monitor.

Accessoires Comparaison Chargement

PNOZ e5.11p 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed internal AND operation, automatic/monitored start, UB 24 V DC, Width: 22.5 mm, plug-in terminals of screw type, connecting several devices, E-STOP & safety gate monitor.

Accessoires Comparaison Chargement

PNOZ e5.13p 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed internal AND operation, automatic/monitored start, UB 24 V DC, Width: 22.5 mm, plug-in terminals of screw type, connecting several devices, E-STOP & safety gate monitor, evaluation device safety sensor.

Accessoires Comparaison Chargement

PNOZ e6.1p 24VDC 4n/o 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, 4 N/O Automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e6vp 24VDC 4n/o 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, 4 N/O Automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e7p 24VDC 2 so

Safety relay (standalone) UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Connecting several devices. For monitoring 2 single beam Light barriers.

Accessoires Comparaison Chargement

PNOZ e1p C 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, Plug-in spring-loaded terminals, monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e1vp C 10/24VCC 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e1vp C 300/24VCC 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e1.1p C 24VCC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e3vp C 10/24VCC 1so 1so t

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, safety gate monitors.

Accessoires Comparaison Chargement

PNOZ e3vp C 300/24VCC 1so 1so t

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, safety gate monitors.

Accessoires Comparaison Chargement

PNOZ e3.1p C 24VCC 2so

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology Automatic/monitored start, UB 24 V DC, width: 22.5 mm, plug-in Spring-loaded terminals, connecting several devices, safety gate monitors.

Accessoires Comparaison Chargement

PNOZ e5.11p C 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed internal AND operation, automatic/monitored start, UB 24 V DC, Width: 22.5 mm, plug-in spring-loaded terminals, connecting several devices, E-STOP & safety gate monitor.

Accessoires Comparaison Chargement

PNOZ e5.13p C 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, delayed internal AND operation, automatic/monitored start, UB 24 V DC, Width: 22.5 mm, plug-in spring-loaded terminals, connecting several devices, E-STOP & safety gate monitor, evaluation device safety sensor.

Accessoires Comparaison Chargement

PNOZ e6.1p C 24VDC 4n/o 2so

Safety relay (standalone) Inputs: 1- / 2-channel wiring with detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, 4 N/O Automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in Spring-loaded terminals, connecting several devices, monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e6vp C 24VDC 4n/o 1so 1so t

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, 4 N/O delayed. Automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in spring-loaded terminals, connecting several devices, Monitoring E-STOP, safety gates.

Accessoires Comparaison Chargement

PNOZ e7p C 24VDC 2 so

Safety relay (standalone) UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Connecting several devices. For monitoring 2 single beam Light barriers.

Accessoires Comparaison Chargement

PNOZ e8.1p 24VDC 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs, 1 auxiliary output in semiconductor technology UB 24 V DC, width: 22.5 mm, automatic/monitored start. Plug-in terminals of screw type, monitoring E-STOP, safety gates Evaluation device for use with dynamised 2-wire evaluation PLID, only logic OR operation possible.

Accessoires Comparaison Chargement

Chargement

Veuillez patienter pendant le chargement des données

Veuillez patienter pendant le chargement des données

Assistance technique

Téléphone: +32 (0)9 321 75 70
E-mail: techsupport@pilz.be