Sulje
Olet Pilz internationalin verkkosivuilla
Valitse kieli tai vaihda maasivustoon.
Valitse maasi saadaksesi kansallista sisältöä
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
Tilauksesta
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption ...
Tilauksesta
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in ...
Tilauksesta
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in ...
Tilauksesta
Technical data at 3 x 400 V AC: Continuous output current:
3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA In ...
Tilauksesta
servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption ...
Tilauksesta
Servovahvistin, tekniset tiedot 3 x 400 V AC: Jatkuva lähtövirta: 20
A, Imax (5 s) = 40 A, Tehonkulutus S1-käytössä: 14 ...
Tilauksesta
Technical data at 3 x 400 V AC: Continuous output current: 6 A, Imax
(5 s) = 12A Power consumption in S1 mode: 4 kVA Int ...
Tilauksesta
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption ...
Tilauksesta
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in ...
Tilauksesta
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
Tilauksesta
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
Tilauksesta
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in ...
Tilauksesta
Servo amplifiers Technical data at 3 x 230 V AC: Continuous output
current:
3 A; Imax (5 s) = 9 A; Power consumption in ...
Tilauksesta
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 4.5 A; Power consumption ...
Tilauksesta
Servo amplifiers Technical data at 3 x 230 V AC: Continuous output
current:
6 A; Imax (5 s) = 15 A; Power consumption in ...
Tilauksesta
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output
current:
4 A, Imax (5 s) = 7.5A Power consumption in ...
Tilauksesta
Servovahvistin, tekniset tiedot 3 x 400 V AC: Jatkuva lähtövirta: 6 A,Imax (5 s) = 12 A, tehonkulutus S1-käytössä: 5 kVA ...
Tilauksesta
Servo amplifiers
Technical Details
at 3 x 230 V AC supply voltage:
Permanent output current: 3 A;
Imax (5 sec.) = 9 A;
P ...
Tilauksesta
Servo amplifiers
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 4 A;
Imax (5 sec.) = 7,5 A; ...
Tilauksesta
Lisätty ostoskoriin
Tallenna ostoskori
Lisää uusi tilaus tai pyydä yksilöllinen tarjous