Vertaa 0
Video-opastukset
Suomi | suomi
Sinulla on nyt tuotetta 6 tuotteesta vertailussa

PMCprimo DriveP - Safe Drive -pohjainen - Tekniset tiedot

Safe drive -pohjainen PMCprimo DriveP -ohjausjärjestelmä on PMCprimo C Motion Control -kortin ja PMCprotego D -servovahvistimen yhdistelmä. Se voidaan haluttaessa laajentaa PMCprotego S -turvakortilla All-in-One Motion Control -ratkaisuksi.

Tuotteet
Tuotenumero
Kuvaus
Vaihtoehdot
Hinta
Määrä/Käytettävyys

PMCprimo DriveP.03/CC0/2/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS; Software option: none; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (2 s)= 9 A; Imax (5 s)= 6 A; power consumption in S1 operation: 2.2 kVA; Integral brake resistor; CAN/CAN adapter included in delivery;

Vertaa Lataa

PMCprimo DriveP.12/CC0/3/0/0/208-480VAC

Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; Software option: Dynamic curve calulation; Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (5 s)= 24 A; power consumption in S1 operation: 9 kVA; Integral brake resistor and mains filter; CAN/CAN adapter included in delivery;

Vertaa Lataa

PMCprimo DriveP.06/CC0/2/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C Standard bus system: CANopen, PROFIBUS Software option: none; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (2 s) = 18 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4.5 kVA Integral brake resistor; CAN/CAN adapter included in delivery;

Vertaa Lataa

PMCprimo DriveP.12/CC0/2/0/0/208-480VAC

Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; Software option: none; Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (5 s)= 24 A; power consumption in S1 operation: 9 kVA; Integral brake resistor and mains filter; CAN/CAN adapter included in delivery;

Vertaa Lataa

PMCprimo DriveP.03/CC0/3/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C2; Standard bus system: Configurable CANopen/ Profibus; Software option: Dynamic curve calculation; Technical data at 3 x 400 V AC: Continuous output current: 3 A, Imax (2 s)= 9 A Imax (5 s)= 6 A; power consumption in S1 operation: 2.2 kVA; Integral brake resistor; CAN/CAN adapter included in delivery;

Vertaa Lataa

PMCprimo DriveP.12/CC0/5/0/0/208-480VAC

Drive-based motion control system with expansion card PMCprimo C2; Standard bus system: Configurable CANopen/Profibus; Software option: IEC 61131-3 programming, Dynamic curve calulation; Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (5 s)= 24 A; power consumption in S1 operation: 9 kVA; Integral brake resistor and mains filter; CAN/CAN adapter included in delivery;

Vertaa Lataa

PMCprimo DriveP.01/CC0/4/0/0/208-480VAC

Drive-based motion control system With expansion card PMCprimo C2; Standard bus system: CANopen/CANopen set; Software option: IEC 61131-3 programming; Technical data at 3 x 400 V AC: Continuous output current: 3 A, Imax (2 s)= 9 A Imax (5 s)= 6 A; power consumption in S1 operation: 2.2 kVA; Integral brake resistor; CAN/CAN adapter included in delivery;