Sulje
Olet Pilz internationalin verkkosivuilla
Valitse kieli tai vaihda maasivustoon.
Valitse maasi saadaksesi kansallista sisältöä
Fieldbus junction box for PMCprotego D (size 1.5 A to 24 A) Interfaces:
CAN-in, CAN-out, RS232 with termination and mon ...
€140.61
Card can be used in PMCprotego Connector X5 (e.g. for Encoder
emulation).
€287.30
consisting of connector X9 and shielded terminal for devices up to 24
A.
€36.64
suitable for the PMCprotego D/24A Type: FZECQU 400x65-23 Performance
at 40? C/100 % ED: 600 W Resistance value: 23 OHM T ...
€359.15
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type:
FZECQU 400 x 65-33 Performance at 40? C/100 % ED: 600 ...
€346.48
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type:
FZZCQU 500 x 65-33 Performance at 40? C/100 % ED: 160 ...
€635.94
suitable for the PMCprotego D/24A Type: FZZCQU 500 x 65-23 Performance
at 40? C/100 % ED: 1600 W Resistance value: 23 OH ...
€645.03
Card can be used in PMCprotego Connector X5 (e.g. for Encoder
emulation) Connector X3C (2 analogue inputs and 2 analogue ...
€741.64
Fieldbus junction box for PMCprotego D (size 48 A and 72 A) Interfaces:
CAN-in, CAN-out, RS232 with termination and mon ...
€104.16
Power cable; Cable assembled on both sides Connector <> con.23 round
connector 8-pin SpeedTec; No. of wires and cross se ...
€354.23
Power cable; Cable assembled on both sides Connector <> con.23 round
connector 8-pin SpeedTec; No. of wires and cross se ...
€266.27
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; ...
€234.56
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; ...
€211.81
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.23 round connector 12-pin SpeedTec; ...
€189.08
Power cable; Cable assembled on both sides Connector <> con.23 round
connector 8-pin SpeedTec; No. of wires and cross se ...
€310.26
suitable for the device series PMCprotegoD 01-24 consisting of:
Connector X3A, X3B, X4A, X4B Connector X0, X8.
€291.90
Power cable; Cable assembled on both sides Connector <> con.15 round
connector 9-pin SpringTec; No. of wires and cross s ...
€287.89
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.15 round connector 12-pin SpringTec ...
€229.30
Set consists of
connector X8Y Push in spring connection
connector X4A Screw connection with tension sleeve
for device to ...
€60.62
Lisätty ostoskoriin
Tallenna ostoskori
Lisää uusi tilaus tai pyydä yksilöllinen tarjous