Vertaa 0
Video-opastukset
Suomi | suomi
Sinulla on nyt tuotetta 6 tuotteesta vertailussa

Tyypin 3 vakiovaloristikko, sormien suojaus

Tyypin 3 PSENopt II -vakiovaloristikot soveltuvat sormien suojaukseen standardin EN/IEC 61496-1/-2 mukaisesti.

Suodatin
Tuotteet
Tuotenumero
Kuvaus
Vaihtoehdot
Hinta
Määrä/Käytettävyys

PSEN opII3F-s-14-060

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 600 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-075

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 750 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-015

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 150 mm, supply voltage 24 V. Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-030

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 300 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-135

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1350 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-165

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1650 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-150

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1500 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-045

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 450 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-090

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 900 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-180

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1800 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-105

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN opII3F-s-14-120

Safety light curtain, type 3, PL d, finger protection (resolution 14 mm) Protected field height 1200 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.