Vertaa 0
Video-opastukset
Suomi | suomi
Sinulla on nyt tuotetta 6 tuotteesta vertailussa

Tyypin 2 turvavaloverho, käsiensuojaus - Tekniset tiedot

Tyypin 2 turvavaloverhoja voidaan käyttää sovelluksissa luokkaan PL c saakka standardin EN ISO 13849-1 mukaan ja luokkaan SIL CL 1 saakka standardin EN/IEC 62061 mukaan.

Suodatin
Tuotteet
Tuotenumero
Kuvaus
Vaihtoehdot
Hinta
Määrä/Käytettävyys

PSEN op2H-s-30-015/1

Safety light curtain, type 2, PL c, hand protection (resolution 30mm) Protected field height 150 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-030/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 300 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-045/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 450 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-060/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 600 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-075/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 750 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-090/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-105/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1050 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-120/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-135/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1350 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-150/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-165/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1650 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.

Tarvikkeet Vertaa Lataa

PSEN op2H-s-30-180/1

Safety light curtain, type 2, PL c, hand protection (resolution 30 mm) Protected field height 1800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the unit.