Vertaa 0
Video-opastukset
Suomi | suomi
Sinulla on nyt tuotetta 6 tuotteesta vertailussa

PITestop active -hätäpysäytyspainike - Tekniset tiedot

Tuotteet
Tuotenumero
Kuvaus
Vaihtoehdot
Hinta
Määrä/Käytettävyys

PIT es10u

PITestop active/non-active E-STOP push button without Pilz label and without emergency stop symbol; comply with EN 60947-5-1 and 60947-5-5; unlock by turn left or right; mounting hole: 22,3mm; IP65.

Vertaa Lataa

PIT es Set10u-5c PCB

PITestop set consists of active/non-active E-STOP push button with flashing feature without Pilz label and without emergency stop symbol and with LED safe module and contact block with connectivity monitoring; complies to EN 60947-5-1 and EN 60947-5-5; 2 n/c; spring terminals.

Vertaa Lataa

PIT EF LED 1 PCB

PITestop PCB LED Safety Modul for PIT es10u

Vertaa Lataa

PIT es Set10u-5ns basic

SET consists of active/non-active E-stop push button with flashing feature without Pilz label, without emergency stop symbol, with LED safe module and with contact block in basic surface mounted housing with M12/5pin connector compatible with PDP67 8DI ION; complies to EN 60947-5-1 and EN 60947-5-5; 2 n/c;

Vertaa Lataa

PIT es Set10u-5ns AIDA basic

SET consists of active/non-active E-stop push button with flashing feature without Pilz label, without emergency stop symbol, with LED safe module and with contact block in basic surface mounted housing with M12/5pin connector; complies to EN 60947-5-1 and EN 60947-5-5;