Vertaa 0
Video-opastukset
Suomi | suomi
Sinulla on nyt tuotetta 6 tuotteesta vertailussa

Base modules RevPi Connect and Connect+

The base modules RevPi Connect and Connect+ with 32 or 64 GB memory allow maximum freedom of design when implementing IIoT projects. The modules are equipped with the Raspberry Pi Compute Modules 3 and 3+.

Tuotteet
Tuotenumero
Kuvaus
Vaihtoehdot
Hinta
Määrä/Käytettävyys

RevPI Connect+ 16GB

Revolution Pi Connect+ based on the Raspberry Pi Compute Module 3+. Quad-Core with 1.2GHz and 1GB RAM as well as a 16 Gbyte eMMC Flash memory. Two Ethernet sockets, two USB sockets, one Micro-HDMI socket and one Micro-USB socket. The operating system is a modified version of Raspbian with RT-Patch

Vertaa Lataa

RevPI Connect+ 32GB

Revolution Pi Connect+ based on the Raspberry Pi Compute Module 3+. Quad-Core with 1.2GHz and 1GB RAM as well as a 32 Gbyte eMMC Flash memory. Two Ethernet sockets, two USB sockets, one Micro-HDMI socket and one Micro-USB socket. The operating system is a modified version of Raspbian with RT-Patch

Vertaa Lataa

RevPI Connect ­ RevPi Core Module

Open Source IIoT Gateway RevPi Connect based on the Raspberry Pi Compute Module 3. Quad-Core with 1.2GHz and 1GB RAM as well as a 4 Gbyte eMMC Flash memory. Two Ethernet sockets, two USB sockets, one Micro-HDMI socket and one Micro-USB socket. The operating system is a modified version of Raspbian with RT-Patch