Vertaa 0
Video-opastukset
Suomi | suomi
Sinulla on nyt tuotetta 6 tuotteesta vertailussa

Elektroniset PMDsigma-valvontareleet - Tekniset tiedot

Elektroniset PMDsigma-valvontareleet valvovat virheettömästi pätötehoa tai eristystä valikkopohjaisen konfiguroinnin ansiosta. Helppo ja nopea diagnosointi näytön avulla lyhentää seisonta-aikoja.

Suodatin
Tuotteet
Tuotenumero
Kuvaus
Vaihtoehdot
Hinta
Määrä/Käytettävyys

PMD s10 24-240VACDC

True power monitor in Sigma housing for monitoring under and overload, limit values can be set via display, can be saved to chip card. Relay output: 2 switch contacts. Analogue output: Current 4 - 20 mA and 0 - 10 V DC, supply voltage: 24 - 240 V AC/DC, measuring voltage: 100 - 550 V AC, measuring voltage: 1 - 12 A, screw terminals.

Tarvikkeet Vertaa Lataa

PMD s10 C 24-240VACDC

True power monitor in Sigma housing for monitoring Under and overload, limit can be set via display, can be saved to chip card. Relay output: 2 switch contacts. Analogue output: Current 4 - 20 mA and 0 - 10 V DC, supply voltage: 24 - 240 V AC/DC, measuring voltage: 100 - 550 V AC, measuring voltage: 1 - 12 A, set of connection terminals of spring type.

Tarvikkeet Vertaa Lataa

PMD s20 24-240VAC/DC 10-200k / 2U

Insulation monitor in the Sigma housing for monitoring the insulation of galvanically isolated supplies. Limit values can be set via display, can be saved on chip card. Relay output: 2 switch contacts. Analogue output: Current 4 - 20 mA and 0 - 10 V DC, supply voltage: 24 - 240 V AC/DC, screw terminals.

Tarvikkeet Vertaa Lataa

PMD s20 C 24-240VAC/DC 10-200k / 2U

Insulation monitor in Sigma housing for monitoring the insulation of galvanically isolated supplies. Limit values can be set via display, can be saved on chip card. Relay output: 2 switch contacts. Analogue output: Current 4 - 20 mA and 0 - 10 V DC, supply voltage: 24 - 240 V AC/DC, Connection via spring-loaded terminals.