Vertaa 0
Video-opastukset
Suomi | suomi
Sinulla on nyt tuotetta 6 tuotteesta vertailussa

PNOZelog-turvareleet - kaksinkäsinpainike - Tekniset tiedot

PNOZelog-tuoteperheen turvareleet valvovat kaksinkäsinkäyttöpainikkeita. Saatavana on kaksi versiota: Tyyppi IIIC ja Tyyppi IIIA standardin EN 574 mukaan.

Suodatin
Tuotteet
Tuotenumero
Kuvaus
Vaihtoehdot
Hinta
Määrä/Käytettävyys

PNOZ e2.2p 24VDC 2so

Safety relay (standalone) Inputs: Requirement class IIIA in accordance with EN 574 Outputs: 2 safety outputs, 1 auxiliary output in semiconductor technology UB 24 V DC, width: 22.5mm, plug-in terminals of screw type. Automatic start, connecting several devices.

Tarvikkeet Vertaa Lataa

PNOZ e2.1p 24VDC 2so

Safety relay (standalone) Inputs: Requirement class IIIC in accordance with EN 574 Outputs: 2 safety outputs, 1 auxiliary output in semiconductor technology UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type. Automatic start, connecting several devices.

Tarvikkeet Vertaa Lataa

PNOZ e2.2p C 24VDC 2so

Safety relay (standalone) Inputs: Requirement class IIIA in accordance with EN 574 Outputs: 3 N/O, 1 N/C, 2 semiconductor. Automatic start UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals Electronic two-hand safety relay.

Tarvikkeet Vertaa Lataa

PNOZ e2.1p C 24VDC 2so

Safety relay (standalone) Inputs: Requirement class IIIC in accordance with EN 574 Outputs: 3 N/O, 1 N/C, 2 semiconductor. Automatic start UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals Electronic two-hand safety relay.