Vertaa 0
Video-opastukset
Suomi | suomi
Sinulla on nyt tuotetta 6 tuotteesta vertailussa

PNOZ X -turvareleet - pysähtyneisyyden valvonta - Tekniset tiedot

PNOZ X -tuoteperheen turvareleillä voidaan valvoa jännitettä tai pysähtyneisyyttä.

Suodatin
Tuotteet
Tuotenumero
Kuvaus
Vaihtoehdot
Hinta
Määrä/Käytettävyys

PU3Z 120-240VAC 3n/o 1n/c 6so

Safety relay (standalone) Outputs: 3 N/O, 1 N/C, 6 semiconductor. Automatic/manual reset UB 120 - 240 V AC, width: 112.5 mm, Voltage monitor, safely monitors the voltage in three-phase supplies.Please note that this product is discontinued. The replacement product is 750601 PNOZ s60 100-240VACDC 3n/o 1n/c 6so (with screw terminals) or 751601 PNOZ s60 C 100-240VACDC 3n/o 1n/c 6so (with spring-loaded terminals

Vertaa Lataa

PU3Z 24VDC 3n/o 1n/c 6so

Safety relay (standalone) Outputs: 3 N/O, 1 N/C, 6 semiconductor. Automatic/manual reset UB 24 V DC, width 112.5 mm Voltage monitor, safely monitors the voltage in three-phase supplies.Please note that this product is discontinued. The replacement product is 750600 PNOZ s60 24-48VACDC 3n/o 1n/c 6so (with screw terminals) or 751600 PNOZ s60 C 24- 48VACDC 3n/o 1n/c 6so (with spring-loaded terminals

Vertaa Lataa

PSWZ X1P 0,5V /24-240VACDC 2n/o 1n/c 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring Outputs: 2 N/O, 1 N/C, 2 semiconductor. UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 V AC/DC; UMmax = 690 V. Width: 45 mm. Standstill monitor The device monitors the EMF voltage created when motors run down.

Tarvikkeet Vertaa Lataa

PSWZ X1P 3V /24-240VACDC 2n/o 1n/c 2so

Safety relay (standalone) Inputs: 1-/2-channel wiring Outputs: 2 N/O, 1 N/C, 2 semiconductor. UB 24 - 240 V AC/DC, UM = 0,12 - 3 V AC/DC; UMmax = 690 V. Width: 45 mm. Standstill monitor The device monitors the EMF voltage created when motors run down.

Tarvikkeet Vertaa Lataa

PSWZ X1P 0,0075-0,5V/24-240VACDC

Safety relay (standalone) Inputs: 1-/2-channel wiring Outputs: 2 N/O, 1 N/C, 2 semiconductor. UB 24 - 240 V AC/DC, UM = 0.0075 - 0.5 V AC/DC; UMmax = 690 V. Width: 45 mm. Standstill monitor The device monitors the EMF voltage created when motors run down.

Tarvikkeet Vertaa Lataa

PSWZ X1P 0,5V/24-240VACDC coated

Safety relay (standalone) Inputs: 1-/2-channel wiring. Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 V AC/DC. UMmax = 690 V. Width: 45 mm. Standstill monitor, varnished version The device monitors the EMF voltage created when motors run down.

Tarvikkeet Vertaa Lataa

PSWZ X1P C 0,5V/24-240VACDC 2n/o 1n/c2so

Safety relay (standalone) Inputs: 1-/2-channel wiring. Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 V AC/DC. UMmax = 690 V. Width 45mm, plug-in spring-loaded terminals. Standstill monitor. The device monitors the EMF voltage created when motors run down.

Tarvikkeet Vertaa Lataa

PSWZ X1P C 3V/24-240VACDC 2n/o 1n/c2so

Safety relay (standalone) Inputs: 1-/2-channel wiring. Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 - 240 V AC/DC, UM = 0.12 - 3.0 V AC/DC. UMmax = 690 V. Width: 45mm. Plug-in spring-loaded terminals. Standstill monitor. The device monitors the EMF voltage created when motors run down.

Tarvikkeet Vertaa Lataa

PSWZ X1P C 0,0075-0,5V/24-240VACDC

Safety relay (standalone) Inputs: 1-/2-channel wiring. Outputs: 2 N/O, 1 N/C, 2 semiconductor UB 24 - 240 V AC/DC, UM = 0.0075 - 0.5 V AC/DC. UMmax = 690 V. Width: 45mm, plug-in spring-loaded terminals. Standstill monitor. The device monitors the EMF voltage created when motors run down.

Tarvikkeet Vertaa Lataa