text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

S1WP 18A 110-230VAC/DC UM 0-240VAC/DC

Product ID: 890150
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 240 V AC/DC, 1 changeover contact, 1 analogue output 0 ...  More

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 240 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

Approval CE  
CCC  
UKCA  
cULus Listed  
 
Supply voltage (V) 230  V
Type of supply voltage U1 AC  
Power consumption AC 5  VA
Max. device circuit breaker Max. conductor cross section  
U meas. range analogue input 0 - 240  V
I meas. range analogue input 18  A
Freq. meas. range analog i/p 0 - 1000 Hz  
Uout during generator mode 0 - -10 V  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Safety contacts: AC at UL 250 V AC  
Relay contact material AgCdO  
Addit. contact details relay + 3.0 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature 0 - 55  °C
Condensation permitted? Not permitted  
EMC to standard ... EN 61000-6-2  
EN 61000-6-4  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III  
Pollution degree clear.&creep. 2  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Mounting position any  
Housing material lower section PPO UL 94 V0  
Housing material front plate ABS UL 94 V0  
Housing material upper part PPO UL 94 V0  
Connection terminal Screw terminal  
Terminal style fixed  
Flex. cond. c/s AWG info 24 - 10 AWG  
Height dimension 87  mm
Width dimension 22.5  mm
Depth dimension 121  mm
Net weight 140  g
Gross weight 150  g
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
UNSPSC 25 39122205  
EAN-Code 4046548006964  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27210127  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002479