Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"890000","name":"S1WP 9A 24VDC UM 0-120VAC/DC","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
Actual product may vary
S1WP 9A 24VDC UM 0-120VAC/DC
Product ID: 890000
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
120 V AC/DC, 1 changeover contact, 1 analogue output 0 ... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 120 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 24 V DC.
General data
Approval |
CE
CCC UKCA cULus Listed |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2 W |
Max. device circuit breaker | Max. conductor cross section |
Measuring circuit
U meas. range analogue input | 0 - 120 V |
I meas. range analogue input | 9 A |
Freq. meas. range analog i/p | 0 - 1000 Hz |
Output signals during generator operation
Uout during generator mode | 0 - -10 V |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Safety contacts: AC at UL | 250 V AC |
Relay contact material | AgCdO |
Addit. contact details relay | + 3.0 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | 0 - 55 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 130 g |
Gross weight | 140 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 90303370 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548007107 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27210127 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002479 |