Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"884110","name":"S1EN 200KOhm 24-240VAC/DC","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
Actual product may vary
S1EN 200KOhm 24-240VAC/DC
Product ID: 884110
Earth fault monitoring relay provides protection against insulationfaults
(200 kOhm) in galvanically isolated DC and
AC voltage supplies, width 22.5 mm, UB = 24 - 240 V AC/DC.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
CCC UKCA cULus Listed |
Technical data
Electrical data
Supply voltage (V) | 42 - 240 V |
Type of supply voltage U1 | AC/DC |
Power consumption AC | 5 VA |
Power consumption DC | 1 W |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | AC/DC |
Max. device circuit breaker | Max. conductor cross section |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Safety contacts: AC at UL | 240 VAC Res. NO Side Only |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgCdO |
Addit. contact details relay | + 3.0 µm Au |
Environmental data
Ambient temperature | -10 - 55 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
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
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 135 g |
Gross weight | 145 g |
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
EAN-Code | 4046548007114 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371807 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001444 |
Volume | 0.284 |