Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"839650","name":"S1MO Ex 230VAC 2c/o","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
S1MO Ex 230VAC 2c/o
Product ID: 839650
Thermistor monitoring relay as an overheat protection device for
motors, generators etc. 2 auxiliary contacts (C/O). Width: 22.5 mm; UB
220 V AC. ATEX compliance in accordance with EN 60079-0, EN 6007... More
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
Thermistor monitoring relay as an overheat protection device for motors, generators etc. 2 auxiliary contacts (C/O). Width: 22.5 mm; UB 220 V AC. ATEX compliance in accordance with EN 60079-0, EN 60079-11.
General data
Approval |
CE
CCC cULus Listed ATEX |
Technical data
Electrical data
Supply voltage (V) | 230 V |
Type of supply voltage U1 | AC |
Power consumption AC | 3.5 VA |
Max. device circuit breaker | Max. conductor cross section |
Measuring circuit
Response value Ran | 3.6 kOhm, ±10 % |
Release value Rab | 1.8 kOhm, ±10 % |
Max.cold resistance Rc at 20°C | 1.5 kOhm |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Relay contact material | AgCdO |
Addit. contact details relay | + 3.0 µm Au |
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
EN 61000-6-2 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to |
EN 60947-1
EN 60079-11 |
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
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 112.5 mm |
Width dimension | 26 mm |
Depth dimension | 135 mm |
Net weight | 180 g |
Gross weight | 200 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |